The upright stainless steel collector coil holds 2.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C, suitable for aqueous or dilute acetonitrile samples. Temperature-controlled shelves range from -55° C to +50° C (-67° F to +122° F) and a maximum of -75° C (-103° F) during pre-freezing. The shelves provide pneumatic stoppering with a diaphragm, eliminating the need for compressed gas.
Lyo-Works™ OS provides a real time display of collector temperature and vacuum level, shown on a 5" full color, capacitive touchscreen. A stoppering tray dryer and four valve ports are built-in.
- Stay Connected
- View Real-Time Sample Data
- Get Consistent, High Quality Results
- Make Challenging Samples Easy
Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).
- Stainless steel collector coil capable of removing 1.84 L of water in 24 hours and holding 2.5 L of ice before defrosting
- Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C and work in concert with a 1000-watt heater to cool and heat fluid medium circulating through channels in the shelf. Not for use with samples containing methanol or ethanol
- Processing shelf, 12.4" w x 14.5" d (31.5 x 36.8 cm). Spacing between shelf and top of chamber accommodates containers with stoppers up to 148 mm maximum height
- One probe for monitoring temperature of sample in chamber
- Temperature ramp and hold programming from -55° C to +50° C (-67° F to +122° F) and -75° C (-103° F) during pre-freezing. Controls temperature to ±1° C of set point. Memory to store 30 programs with 16 segments each including number of steps, ramp rate, shelf temperature, hold time and vacuum level
- Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
- Real time display of collector temperature and vacuum level
- Creation and storage for up to 30 programs with up to 16 steps each. Ability to set ramp rate, shelf temperature, shelf temperature time and vacuum set point per step
- Manual start-up buttons for collector and shelf temperature control and vacuum pull down
- Alerts, diagnostic tests, user manual and defrost control
- Data logging stores and displays data in table or graph format, and may be exported via USB or Ethernet
- Settings include language (English, Spanish, German, French, Italian, Chinese, Japanese, Portuguese), time, temperature (° C or ° F) and vacuum (mBar, Torr or Pa)
- Alerts can be emailed to user-entered addresses via Ethernet connection
- Vacuum pump maintenance alert
- Security lock-out
- Pneumatic stoppering mechanism with diaphragm and plate. No compressed gas is required
- Stoppering control knob, vacuum release control knob and 1/8" OD user-supplied sterile/inert gas backfill port
- Four left side-mounted neoprene valves with molded plastic knobs and fittings that accommodate 1/2" and 3/4" flask adapters
- USB port and Ethernet connection
- Electrical receptacle for vacuum pump
- Hot gas defrost with stainless steel drain pan, silicone drain hose and auto shut off at +60° C (+140° F)
- Vacuum control valve
- Vacuum break valve
- Stainless steel and powder-coated steel exterior
- Clear acrylic door, 1" thick, with silicone gasket and latch 3/4" OD vacuum connection. 36" long, 3/4" ID vacuum hose with two clamps
Options
- Region-specific electrical plug configurations
Required Accessories
- Vacuum pump with a displacement of at least 98 L/min, 0.02 mBar ultimate pressure and fitting for 3/4" ID vacuum hose