Skip to main content
DNA CentriVap Pro 230V All 50 Hz Cords With Glass Lid

DNA CentriVap Pro 230V All 50 Hz Cords With Glass Lid

Catalog #8531190
DNA CentriVap Pro 230V All 50 Hz Cords With Glass Lid
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

CentriVap™ Pro DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop instrument includes the concentrator, DNA Rotor, diaphragm vacuum pump, two glass traps and all connecting tubing.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

No additional components are required to begin processing.

Boiling Point Calculator

  • VaporWorks OS for customization and storage of run parameters, data monitoring and output and device diagnostics
  • 5" full color touchscreen display
  • In-run and programmed parameter changes for full manipulation of rotor speed, chamber temperature from off to 100° C, chamber preheat, run time and vacuum pressures
  • Pre-programmed menu of methods for a wide variety of sample types
  • Ethernet and wireless connectivity for automated alerts about sample run data, method parameters, maintenance, and software updates
  • Built-in diaphragm pump achieves vacuum of 7 mBar and has displacement capacity of 38 L/min. All wetted parts are PTFE or other chemical-resistant fluoropolymers
  • Automatic vacuum release valve
  • Built-in vacuum delay allows rotor to achieve speed before applying vacuum
  • Audible alarm to signal completion of set point run time
  • Solvent resistant glass lid
  • Lid latch with safety sensor
  • Phenol-free lid gasket
  • Powder-coated aluminum chamber
  • Two integrated glass traps with 1/2" OD polypropylene hose fitting for connection to vacuum tubing
  • Centrifugal motion provided by a brushless motor featuring customizable rotor speed from 500 to 1800 RPM
  • 300-watt chamber heater speeds evaporation
  • Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
  • Vacuum port with quick disconnect fitting for 1/4" ID tubing
  • Includes stainless steel DNA Rotor 7555700. Accomodates up to 72 each 1.5 ml and 84 each 0.5 ml microcentrifuge tubes
  • Overall dimensions: 15" w x 26.9" d x 13.9" h
  • Actual weight 88 lbs. (40 kg). Shipping weight 162 lbs. (73.5 kg)

Options

  • Standard voltage and frequency configurations
    • 115V, 60 Hz, 5.10A
    • 230V, 60 Hz, 3.25A
    • 230V, 50 Hz, 3.25A
  • Region-specific electrical plug configurations

Required Accessories

  • Sample tubes

Optional Accessories

  • CentriZap Pro Strobe Light
  • Rotor(s)
  • CentriVap Cart

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us ➔

CentriVap Concentrators and Cold Traps Quick Start Installation Guide

View Now

CentriVap Pro Centrifugal Concentrators - User’s Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for DNA CentriVap Pro Vacuum Concentrators

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - CentriVap Centrifugal Concentrators

View Now

Need help finding specific information?

Contact Us ➔

CentriVap Pro OS Software

View Now

Need help finding specific information?

Contact Us ➔