Skip to main content
CentriZap Pro Strobe Light

CentriZap Pro Strobe Light

CentriZap Pro Strobe Light

For use with Labconco CentriVap Pro Vacuum Concentrators. The CentriZap Strobe Light enables users to view samples as if they were stationary while rotor is spinning, eliminating the need to pause a cycle to check sample volume. Includes mounting holster and hardware for attachment to the right side of the CentriVap Pro Vacuum Concentrator. 

Request a Quote

Features

Related products

CentriVap Pro Vacuum Concentrator
CentriVap Pro Vacuum Concentrators
CentriVap Pro Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. A touch screen interface and integrated software allow...