Skip to main content
CentriVap Cold Trap -105 °C 230V 60 Hz Saudi with Stainless Steel Lid

CentriVap Cold Trap -105 °C 230V 60 Hz Saudi with Stainless Steel Lid

Catalog #8621115
CentriVap Cold Trap -105 °C 230V 60 Hz Saudi with Stainless Steel Lid
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Boiling Point Calculator

  • HCFC/CFC-free refrigeration system
  • 4-liter stainless steel collector
  • Lid with two Quick-Disconnect fittings for 1/2" ID hose, rubber gasket, and insulating cover
  • Stainless steel drain port with polypropylene valve
  • Grounding clip
  • Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
  • ON/OFF power switch

-50° C Cold Traps

  • 1/3 hp compressor lowers cold trap to -50° C (-58° F) in less than 30 minutes
  • Temperature graph that illuminates green when the collector coil reaches operating temperature of -40° C (-40° F)
  • Acrylic or stainless steel lid, depending on model
  • Overall dimensions: 14.5" w x 24.2" d x 13.8" h
  • Actual weight 70 lbs. (32 kg). Shipping weight 80 lbs. (36 kg)

-84° C Cold Traps

  • Two 1/3 hp compressors lower cold trap to -84° C (-119° F) in less than 40 minutes
  • Temperature graph that illuminates green when the collector coil reaches operating temperature of -65° C (-85° F)
  • Stainless steel lid
  • Overall dimensions: 14.5" w x 22.0" d x 20.9" h
  • Actual weight 135 lbs. (61 kg). Shipping weight 142 lbs. (64 kg)

-105° C Cold Traps

  • Two 1/3 hp compressors lower cold trap to -105° C (-157° F) in less than 40 minutes
  • Temperature graph that illuminates green when the collector coil reaches operating temperature of -65° C (-85° F)
  • Stainless steel lid
  • Overall dimensions: 24.1" w x 23.9" d x 17.6" h
  • Actual weight 150 lbs. (68kg). Shipping weight 170 lbs. (77 kg)

Options

  • Standard voltage and frequency configurations
    • -50° C Cold Traps
      • 115V, 60 Hz, 7A
      • 230V, 60 Hz, 3A
      • 230V, 50 Hz, 3A
    • -84° C Cold Traps
      • 115V, 60 Hz, 12A
      • 230V, 60 Hz, 6A
      • 230V, 50 Hz, 6A
    • -105° C Cold Traps
      • 115V, 60 Hz, 13A
      • 230V, 60 Hz, 7A
      • 230V, 50 Hz, 7A
  • Region-specific electrical plug configurations

Optional Accessories

  • Clear Canisters and Chemical Trap Inserts
  • Glass Trap
  • Manifold
  • CentriVap Cart

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Cold Traps User Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Cold Traps

View Now

CE Declaration of Conformity - CentriVap Concentrators

View Now

Need help finding specific information?

Contact Us