Search

8' Protector Echo Filtered Benchtop Hood, side windows 115V

Echo with model 2016
  • Echo with model 2016
  • Echo with side windows 2016
  • Echo with cabinet and port 2016
  • Echo filter detail 2016
  • Echo Card Detail 2016

Catalog #: 181810002

Discontinued Item

View replacement: 8' Protector Echo Filtered Benchtop Hood, side windows 115V (181810202)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Air foil Type: Eco-Foil
  • Blower Requirements: Integral blower included
  • Conformance: AFNOR NF-X, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, SEFA 8 (Cabinet Surface Finish), SEFA 9, UL 61010
  • Electrical Duplexes: 2
  • Enclosure Height: 66.2"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: Fluorescent
  • Sash Type: Cable and pulley
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 1,025.0 lbs
  • Estimated Shipping Weight metric: 464.9 kg
  • Dimensions: 96.0" w x 37.7" d x 66.0" h
  • Dimensions metric: 243.8 x 95.8 x 167.6
  • Electrical: 100-115 volts, 50/60Hz, 10 amps

How to Program Your Protector Echo or Airo Filtered Fume Hood

Literature & Resources

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

      For models with the following part numbers manufactured between 2015 and August 2020.
      180 Series – 4', 5', 6' and 8'
      181 Series – 4', 5', 6' and 8' with side glass
      182 Series – 4', 5', 6' and 8' with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Floor-Mount only 
      184 Series – 3' and 4' small height models only (Airo) 

      View Files

  • 3-Part Specs

    • Protector Echo Benchtop Laboratory Hoods Specification

      View Files

  • CAD Drawings

    • 8' Protector Echo Filtered Fume Hood (before 2020)

      8' Protector Echo Filtered Fume Hood

      View Files

  • Revit

    • 4' Protector Echo Filtered Fume Hood Revit Model

      This folder contains the Revit modeling for the 4' Protector Echo Filtered Fume Hood.

      View Files

    • 6' Protector Echo Filtered Fume Hood Revit Model

      This folder contains the Revit modeling for the 6' Protector Echo Filtered Fume Hood.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

      View Files

Related Products

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.