Skip to main content
4' Protector Premier Laboratory Hood, Integral Blower, 208-230V, 50 Hz, 5A

4' Protector Premier Laboratory Hood, Integral Blower, 208-230V, 50 Hz, 5A

Catalog #100400050
4' Protector Premier Laboratory Hood, Integral Blower, 208-230V, 50 Hz, 5A
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass reinforced polyester (FRP) liner, the signature feature of Labconco’s leading line of fume hoods since 1961.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

The one-piece liner of specially-formulated, fiberglass-reinforced polyester offers corrosion and fire resistance and easy clean up. Without seams, the interior has fewer points of deterioration for longer life.

These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower — the only high performance hood with built-in blower available anywhere. Explosion-proof hoods with built-in blower are available for laboratories with potentially explosive/flammable atmospheres (Class 1 Div I or II). 

SEE OUR SUSTAINABILITY INITIATIVES

  • By-pass airflow design
  • Eco-Foil™ Air Foil reduces energy consumption by 7-10% compared to flat air foils while its aerodynamic curve allows air to sweep the work surface for maximum containment. Clean-Sweep™ openings pull inflow air from under the air foil forcing air into non-turbulent air streams.
  • Cord-Keeper™ Slots on left and right side of air foil keep electrical cords out of the way
  • Glacier white powder-coated steel exterior is durable and corrosion-resistant
  • One-piece molded fiberglass reinforced polyester(FRP) liner and pre-set baffle(s) with flame spread less than 25 per ASTM E84
  • Tempered safety glass vertical-rising sash with powder-coated sash handle and Clean-Sweep™ openings
  • 37.5" (95.3 cm) high sightline from the work surface to header panel allows taller users comfortable viewing while standing
  • Removable front and side panels, and front service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours. (Not on models with built-in explosion proof blower)
  • On models for use with remote blower, 12.8" ID exhaust connection(s)

Built-In Blower Models Feature

  • Built-in belt-driven, corrosion-resistant exhaust blower with adjustable sheave, molded thermoplastic housing and non-sparking, coated aluminum impeller
  • 10.8" ID exhaust connection on 4' models; 12.8" ID exhaust connection on 5' and 6' models

Fixtured Models Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side wit copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

Required Accessories

  • Remote blower (except for built-in blower models)
  • Ductwork
  • SpillStopper™ Work Surface
  • Base cabinet or stand

Optional Accessories

  • Service Fixture Kits (some models include service fixtures)
  • Electrical Duplex Kits (some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Distillation Grid Kits
  • Sash Stop Kits
  • Ceiling Enclosures and Rear Finish Panel Kits

Compliance

  • ADA
  • CFR 29, Part 1910
  • SEFA 1
  • NFPA 45
  • ASTM E84-09C
  • ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010-1
  • UL 1805
  • CE Conformity Marking (230V models)
  • SEFA 8

Resources

Green Initiatives

French-Language Protector Laboratory Fume Hoods Brochure

View Now

Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

View Now

Need help finding specific information?

Contact Us

Intelli-Sash User Instruction Manual

View Now

Protector Premier Laboratory Hoods User Manual

View Now

Need help finding specific information?

Contact Us

Protector Premier Laboratory Hoods (integral blower models) Specification

View Now

Protector Premier Laboratory Hoods (remote blower models) Specification

View Now

Need help finding specific information?

Contact Us

4' Protector Premier: Integral Blower CAD Files

View Now

4' Protector Premier: Remote Blower CAD Files

View Now

5' Protector Premier: Integral Blower CAD Files

View Now

5' Protector Premier: Remote Blower CAD Files

View Now

6' Protector Premier: Integral Blower CAD Files

View Now

6' Protector Premier: Remote Blower CAD Files

View Now

8' Protector Premier: Remote Blower CAD Files

View Now

Need help finding specific information?

Contact Us

4' Protector Premier Laboratory Hood Revit Files

View Now

5' Protector Premier Laboratory Hood Revit Files

View Now

6' Protector Premier Laboratory Hood Revit Files

View Now

8' Protector Premier Laboratory Hood Revit Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Protector Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us

Related products

Standard Storage Cabinets
Standard Storage Cabinets
Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.
Acid Storage Cabinets
Acid Storage Cabinets
Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.
Solvent Storage Cabinets
Solvent Storage Cabinets
Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside...
SpillStopper Work Surfaces
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The...