Skip to main content
4' Protector Echo Floor-Mounted Filtered Fume Hood 115V
Product model
Catalog # 183417202

4' Protector Echo Floor-Mounted Filtered Fume Hood 115V

4' Protector Echo Floor-Mounted Filtered Fume Hood 115V

Protector Echo Filtered Floor-Mounted Fume Hoods provide the interior height needed for bulky apparatus with no ducting required. These hoods feature fully-closing, vertical-rising sashes. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.

The Echo uses Neutrodine® Unisorb Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. Erlab-proven Neutrodine Filters are the heart of GFH Filtration Technology.

Floor-Mounted models include a fiberglass panelized liner and three exterior depths: 37.7”, 43.7”, and 55.7”. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately.

To determine if your application is right for a Protector Echo Floor-Mounted Hood, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application.

See how the Echo and Airo planted over 8675 trees

* Available only in the Americas, filters required

Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.

Features

  • Eco-Foil™ air foil with aerodynamic Clean-Sweep™ airflow openings
  • Cord-Keeper™ Slots on left and right side of air foil
  • Single piece, tempered safety glass vertical-rising sashes with cable pulley, sash weight and powder-coated aluminum sash handle and tracks with Clean-Sweep™ airflow openings. Upper sash stop at 16" sash open height. Upper sash opens to 26" high for loading chemicals. Lower sash opens up from floor to 55.2" for transporting carts, drums and apparatus
  • Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
  • eGuard2 software communication
  • Smart control module with wifi, Bluetooth and ethernet connectivity
  • Factory-installed command module, fan button and light button
  • Rear baffle
  • By-pass airflow design
  • Glacier white powder-coated steel exterior
  • Chemical-resistant, fiberglass-reinforced, composite panel liner
  • Pre-wired vapor-proof LED lights for up to 63 foot candles rated for 50,000 hours: 2 lights per 4' model, 3 lights per 5' model, 4 lights per 6' model, and 5 lights per 8' model
  • Factory-prepared for up to two electrical duplex receptacles and six service fixtures
  • Roughing prefilter: 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model
  • Built-in exhaust fans: 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model, to maintain 60 fpm face velocity with only an upper sash opening height of 16”
  • Sound pressure of <60 dB(A) with sash at operating height and <48 dB(A) with sash closed
  • Sensor package for primary filter breakthrough of solvent and acid fumes, laboratory air quality, sash position, and temperature
  • Audible/visual alarms for breakthrough detection, temperature ≥40° C (104° F), fan failure and high sash position opening. At ≥60° C (140° F), all fans stop
  • Power cord with plug

 

Fixtured Models May Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided
  • One pre-wired GFCI electrical duplex receptacle on lower right side, and on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on the lower left side

 

Required Accessories (Not Included)

  • Neutrodine® Unisorb Filters (except HEPA only models which require HEPA filters). Number of filters required is determined by the width of the hood

 

Options Available Include

  • HEPA filter
  • Region-specific electrical plug configurations
  • Service fixtures

 

Compliance

  • SEFA 9, DHIII
  • SEFA 8, Cabinet Surface Finish Tests
  • Modified ASHRAE 110
  • ANSI Z9.5-2011
  • AFNOR NF-X 15-211
  • ASTM E84-09C
  • UL Standard 61010-1
  • CAN/CSA C22.2 No. 61010-1

 

Select all options to find a Catalog #
Nominal Width
Power Cord and Plug
Exterior Depth
Service Fixtures
Electrical Duplexes

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Protector Echo & Airo Brochure

View Now

Spanish-Language Protector Echo and Airo Filtered Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us

Protector Echo and Airo Filtered Fume Hoods Manual (2020-Present)

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us

Protector Echo Floor Mounted Hood Specification

View Now

Need help finding specific information?

Contact Us

6' Protector Echo Floor-Mounted Filtered Fume Hood CAD Files

View Now

Need help finding specific information?

Contact Us

6' Protector Echo Floor-Mounted Filtered Fume Hoods Revit Files

View Now

Need help finding specific information?

Contact Us