Skip to main content

Protector Filtered Fume Hoods

Protector Filtered Fume Hoods

Choose a Protector filtered fume hood for ductless chemical containment and flexible installation. Explore benchtop and floor mounted models that use carbon or HEPA filtration with real time monitoring. Select the hood size and filtration option that best matches your chemicals, workflow, and space requirements.

Talk to an Expert

Find your Product

3 items

Protector Echo Filtered Fume Hoods
Protector Echo Filtered Fume Hoods
The Protector Echo Filtered Fume Hood requires no ducting and is available in 4', 5', 6' and 8' widths. Neutrodine® Unisorb Filtration Technology offers comprehensive molecular filtration. eGuard®...
Protector Echo Floor-Mounted Filtered Fume Hoods
Protector Echo Floor-Mounted Filtered Fume Hoods
Protector Echo Filtered Floor-Mounted Fume Hoods provide the interior height needed for bulky apparatus with no ducting required. These hoods feature fully-closing, vertical-rising sashes. eGuard®...
Protector Airo Filtered Fume Hoods
Protector Airo Filtered Fume Hoods
The Protector Airo Filtered Fume Hood requires no ducting and is available in 3' and 4' widths and 31.7" and 37.7" depths. Neutrodine® Unisorb Filtration Technology offers comprehensive molecular...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1