Our Product Representatives Are Here To Help
Airflow Animation for Purifier Logic+ Class II, Type A2 Biosafety Cabinet
This video shows the airflow pattern through a Purifier Logic+ Class II, Type A2 Biosafety Cabinet.
How to Safely Operate Your Biosafety Cabinet
This video will explain how to safely operate your Labconco Logic+ or Axiom biological safety cabinet. Work in comfort and safety.
Creation Story of the Axiom Type C1 Biosafety Cabinet
Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.
Literature & Resources
lock Login or register to download resourcesBrochures
Logic, Axiom and Class I Biosafety Cabinet Brochure
This catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.
Labconco Sustainability Initiatives
Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.
Personnel and Product Protection: A Guide To Biosafety Enclosures
Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.
User's Manuals
Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (After 2019)
This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets and PuriCare Procedure Stations with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1, 31241xxx1 and 31261xxx1 manufactured May 2019 and later.
MyLogic Operating System Instruction Chart (2019)
This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).
MyLogic Operating System Instruction Chart for Certifiers (2019)
This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).
Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual
For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.
En Español
Gabinetes de Bioseguridad Purifier Clase II
Nada mejora la experiencia humana más que un gabinete de bioseguridad que le permita trabajar con confianza y tranquilidad. Una de las características exclusivas del gabinete de bioseguridad Purifier es su inteligencia integrada para mantener con precisión el flujo de aire correcto, incluso ante la carga de los filtros HEPA.
White Papers
Controlling Airflow in Class II Biosafety Cabinets
This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.
Maximizing User Safety Through Ergonomic BSC Design
This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.
Technical Manuals
Biosafety Cabinet Technical Manual and Specifications
Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets
Axiom C1 Biosafety Cabinets
PuriCare Procedure Stations
3-Part Specs
Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification
Revit
3' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model
4' Purifier Logic+ A2 Biosafety Cabinet Revit
4' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model
5' Purifier Logic+ A2 Biosafety Cabinet Revit
5' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model
6' Purifier Logic+ A2 Biosafety Cabinet Revit
6' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model
Installation Qualification / Operation Qualification
Installation Qualification/Operation Qualification for Purifier Logic+ Series Biological Safety Cabinets
This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.
Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series
It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.
Declarations of Conformity
CE Declaration of Conformity - Purifier Logic+ Biosafety Cabinets
Type, Model:
30231xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 10" Sash
30238xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 8" Sash
30241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash
31241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash
30248xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 8" Sash
30251xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 10" Sash
30258xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 8" Sash
30261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash
31261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash
30268xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 8" Sash
30348xx-21, 31, 41, 51, 61, 71 Type B2 4' Wide, 8" Sash
30368xx-21, 31, 41, 51, 61, 71 Type B2 6' Wide, 8" Sash
Recently Viewed Products
3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening with Base Stand
Catalog Number:
302310141
3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes UV. 230V IN.
Catalog Number:
5331270
3' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 115V US.
Catalog Number:
5330800
12' XL Floor-Mounted Hood with Horizontal Sliding Sash, 55.7" Depth, 2 Service Fixtures, 2 GFCI Duplexes
Catalog Number:
112136002
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and PTFE-Coated Collector
Catalog Number:
7960064
FreeZone 6 Liter Console Freeze Dry System with Purge Valve and Mini Chamber
Catalog Number:
7753026
FreeZone 6 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
700622150
FreeZone 12 Liter -84C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
711221015
Single Electrical Receptacle Kit, 230V 6-16A AC, 50Hz India/South Africa
Catalog Number:
9413823
4' Purifier Filtered PCR Enclosure with UV Light and Protection Panel
Catalog Number:
3970422
FreeZone Plus 2.5 Liter Cascade Console Freeze Dry System with PTFE-Coated Collector
Catalog Number:
7420071
6' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening
Catalog Number:
304610021