Skip to main content
WaterPro BT Water Purification System, 230V EU

WaterPro BT Water Purification System, 230V EU

Catalog #9015030
WaterPro BT Water Purification System, 230V EU
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Turns almost any laboratory sink into an on-demand, ultrapurified water station. A quick disconnect coupler with bypass allows this portable benchtop unit to produce Type III RO-purified water or Type I lab grade water from standard tap water.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications.

Get free filters worth $900 with your WaterPro BT

  • Compact all-in-one benchtop design
  • Ultrapure Type I water, up to 18.2 megohm-cm
  • Pure Type III RO water
  • Thermoplastic housing with removable thermoplastic cover
  • Dispensing valve that dispenses >0.5 liter per minute Type I water by pressing the dispense button
  • 6 liter capacity RO-purified water storage tank
  • Feedwater inlet tubing, 7' long, with 1/2" OD Male NPTM, BSPM or GAZ fitting and pre-filter screen
  • RO reject tubing, 80" long
  • 50 dB maximum noise level at a distance of 3 1/4 feet
  • Distribution pump
  • Continuous/intermittent recirculation
  • Color LCD for display of operating modes, operating parameters, maintenance or alarm messages, and tank level. Alarms include filter cartridge change after set time has expired or amount of water has been reached, resistivity less than setpoint, incorrect filter installation, and water detected in tank while in flush mode
  • Keypad for accessing display settings, function settings, and calibrations
  • Power cord and plug

UV models also feature

  • UV Lamp, 185 and 254 nanometers

Required Accessories

  • Filter Pack 9019200

Optional Accessories

  • 10' (3m) clear tubing and 3/8" ID hose barb for the Type I dispensing valve
  • 8 x 8 mm elbow connector and 3' (1m) of 8 mm tubing with ball valve for the tank outlet
  • Two each 1 micron Air Vent Filters
  • Hollow Fiber Final Filter 9037700
  • Ultrafilter Cartridge 9037800
  • Wall Mounting Bracket 9037900

Compliance

  • UL Standard 61010-1 (all models)
  • CE Conformity marking (all models)

Resources

Green Initiatives

Laboratory Guide to Water Purification

View Now

WaterPro BT Free Filter Pack Claim Form

View Now

WaterPro BT Water Purification Systems Brochure

View Now

Need help finding specific information?

Contact Us ➔

WaterPro BT System Manual

View Now

WaterPro BT System with Remote Dispense Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for WaterPro BT Systems

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - WaterPro BT

View Now

Need help finding specific information?

Contact Us ➔

Related products

WaterPro BT Filter Pack
WaterPro BT Filter Pack
Includes twin cartridges with pretreatment, reverse osmosis, activated carbon and deionization filtration. Required for operation of WaterPro BT.
WaterPro BT Hollow Fiber Final Filter, .22µm
WaterPro BT Hollow Fiber Final Filter, .22µm
For attachment to the dispensing valve of a WaterPro BT Benchtop Water Purification System. Non-sterile. Includes filling bell. 1 each. May not be used with the 9037800 Ultrafiltration Cartridge.
WaterPro BT Replacement Vent Filter, 1 µm
WaterPro BT Replacement Vent Filter, 1 µm
Package of 2 each filters.
WaterPro BT UV Lamp
WaterPro BT UV Lamp
185 and 254 nm.
WaterPro BT Wall Mounting Bracket
WaterPro BT Wall Mounting Bracket
Powder-coated steel. Provides a means to attach the WaterPro BT to a wall or other vertical surface. Hardware not included.