Skip to main content
Vacuum Pump Storage Cabinets

Vacuum Pump Storage Cabinets

Vacuum Pump Storage Cabinets

Protector Vacuum Pump Storage Cabinets provide enclosed space for vacuum pump storage.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Provice enclosed space for pumps
  • Durable powder-coated steel construction
  • Glacier white exterior complements laboratory casework and Labconco fume hoods
  • Manual-closing, non-locking door
  • One 115V, 60 Hz electrical duplex receptacle provides power to a vacuum pump. Wiring is required.
  • Two rear cutouts for pass through of tubing or cabinet ventilation
  • Include leveling feet and one 8" filler panel to increase cabinet depth to 30"

Required Accessories

  • Work Surface

Optional Accessories

  • Vent Kit 3591100
  • Additional Filler Panels

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us