Print / Save as PDF
Preparing datasheet…
Vacuum Pump Storage Cabinets
View Online
https://www.labconco.com/product/vacuum-pump-storage-cabinets
View Online
→
Vacuum Pump Storage Cabinets
Overview
Protector Vacuum Pump Storage Cabinets provide enclosed space for vacuum pump storage.
Features
Provice enclosed space for pumps
Durable powder-coated steel construction
Glacier white exterior complements laboratory casework and Labconco fume hoods
Manual-closing, non-locking door
One 115V, 60 Hz electrical duplex receptacle provides power to a vacuum pump.
Wiring is required.
Two rear cutouts for pass through of tubing or cabinet ventilation
Include leveling feet and one 8" filler panel to increase cabinet depth to 30"
Required Accessories (Not Included)
Work Surface
Optional Accessories
Vent Kit 3591100
Additional Filler Panels
Explore Labconco
Labconco Corporation
8811 Prospect Avenue
Kansas City, MO 64132-2696
Phone
(816) 333-8811
Fax
(816) 363-0130
Toll-Free
(800) 821-5525
Customer Service
[email protected]
Find a Sales Rep
labconco.com/sales/us-and-canada-sales
Live Help Chat