Skip to main content
Refrigerated CentriVap Benchtop Vacuum Concentrator - Discontinued
Product model
Catalog # 7310035

Refrigerated CentriVap Benchtop Vacuum Concentrator - Discontinued

Refrigerated CentriVap Benchtop Vacuum Concentrator - Discontinued

Replacement: Refrigerated Centrivap Pro 230V UK With Glass Lid

The Refrigerated CentriVap Centrifugal Concentrator is designed to rapidly concentrate multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature. This exclusive concentrator combines a refrigeration system that cools to -4º C with a heater that warms to 100º C to achieve the user’s desired set point temperatures.

Features

Compliance

• UL 3101-1/61010-1
• CAN/CSA C22.2 No. 110.1 (115 V models)
• CE Conformity Marking (230 V models)

Features

• Brushed stainless steel and glacier white, epoxy-coated steel exterior with blue accents.
• Lid latch with safety sensor.
• Phenol-free lid gasket.
• Epoxy-coated aluminum chamber.
• 1/4 hp refrigeration system to cool chamber to -4° C.
• 300-watt heater to heat chamber to +100° C.
• Sensor that reads internal chamber temperature.
• Microprocessor-controlled programming for "Temperature 1" from -4° C to +100° C, "Temperature 1" time from 1 to 999 minutes or indefinite, "Temperature 2" from -4° C to +100° C, and "Temperature 2" time from 0 to 999 minutes or indefinite. Memory stores 1 to 9 programs.
• LCD for display of program number, set point and actual "Temperature 1 and 2," set point and time remaining for "Temperature 1 and 2," and refrigeration activation ("Y" or "N").
• Control panel with RUN/STOP button, PREHEAT/ COOL button, set point SELECT button, increase/ decrease buttons, and 3 Quick-Start buttons.
• Centrifugal motion is provided by a brushless motor capable of achieving up to 1725 rpm.
• Quick-Stop System to stop vacuum pump, open valve to bleed air into the chamber and stop the rotor within seconds after time expires or RUN/STOP button is pressed.
• Automatic vacuum release valve.
• Built-in vacuum delay allows rotor to achieve speed before applying vacuum.
• Audible alarm to signal completion of set point run time.
• 1/2" OD aluminum hose fitting for connection to vacuum tubing. Vacuum pump is not included.
• Vacuum port with quick disconnect fitting for 1/4" ID tubing.
• 115 volt models have a 115 volt electrical receptacle on the back to connect accessory vacuum pump to the system.
• 230 volt models have a reverse IEC electrical receptacle on the back to connect accessory vacuum pump to the system.
• 115 volt models have a 10-foot, 3-wire cord with NEMA 5-20 plug.
• 230 volt models have an 8-foot cord with NEMA 6-20 plug.
• Overall dimensions with closed lid: 14.7" wide x 21.7" deep x 16.6" high (37.3 x 55.1 x 42.2 cm).
• Actual weight 95 lbs. (43 kg). Shipping weight 108 lbs. (49 kg).

Options

• International electrical configuration
• Glass lid

Required Accessories

• Diaphragm or Rotary Vane Vacuum Pump
• CentriVap Cold Trap if using a Rotary Vane Vacuum Pump
• Rotors
• Sample tubes

Optional Accessories

• CentriZap Strobe Light
• Vacuum Controller
• Laboratory Carts

Select all options to find a Catalog #
Centrivap Optional Accessories
Lid Type
Receptacle and Plug Type
Type/application
Region

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Acid-Resistant Rotors
Acid-Resistant Rotors
Hexagonal Rotors
Hexagonal Rotors
Microtiter Plate Rotors
Microtiter Plate Rotors
Other Rotors
Other Rotors
DNA Rotors
DNA Rotors
CentriZap Standard Strobe Light
CentriZap Standard Strobe Light
CentriZap Strobe Light enables the user to shine a strobe light into the CentriVap's chamber to easily view samples while the rotor is spinning. Includes mounting holster and hardware for attachment...
100 ml Pear-Shaped Flask
100 ml Pear-Shaped Flask
CentriVap -84° C Cold Traps - Discountinued
CentriVap -84° C Cold Traps - Discountinued
The CentriVap -84°C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and...
CentriVap -50° C Cold Traps - Discountinued
CentriVap -50° C Cold Traps - Discountinued
The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes...
CentriVap -105° C Cold Traps - Discountinued
CentriVap -105° C Cold Traps - Discountinued
The CentriVap-105C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and...
PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

View Now

CentriVap Refrigerated Centrifugal Concentrators Manual

View Now

CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

View Now

Refrigerated CentriVap Centrifugal Concentrator Manual

View Now

Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Concentrators

View Now

ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

View Now

Need help finding specific information?

Contact Us

Refrigerant Genetron AZ-50 (R507) MSDS

View Now

Refrigerant R23 (Trifluoromethane) MSDS

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

View Now

Need help finding specific information?

Contact Us

Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

View Now

Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

View Now

Need help finding specific information?

Contact Us