Account
8047500
Pan Cart, for transport of wet or soiled glassware labware and other materials. Features two 2" (51 mm) deep epoxy-coated steel, removable watertight pans, lined with removable gray rubber mats to prevent loads from shifting. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, molded plastic handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.
Devyn Worthley
Amber Irvin
Labconco Carts and Benches Brochure
Need help finding specific information?
Pan Cart CAD Files