Pan Cart, for transport of wet or soiled glassware labware and other materials. Features two 2" (51 mm) deep epoxy-coated steel, removable watertight pans, lined with removable gray rubber mats to prevent loads from shifting.
Specifications
Weight50.0
Dimensions34.9" l x 19.0" w x 36.4" h
Metric Dimensions88.6 x 48.3 x 92.4 cm
Metric Weight (kg)23.0
Features
Two 2" deep (5 cm) powder-coated steel, removable watertight pans transport wet or soiled glassware and other labware
Removable rubber mats line pans to prevent loads from shifting
4" diameter (10 cm) casters, two with toe-locks
Supports loads up to 400 lbs (181 kg)
Carts and Benches Feature
Ready-to-roll, full factory assembly
Toe-locking casters
Durable and chemical-resistant, glacier white, powder-coated tubular steel frames
Lifetime guarantee
Corrosion-resistant
Carts Feature
4" casters to absorb vibration over rough, uneven floors
Ergonomic, molded plastic handle grips
ID Tag
Durable 18-gauge welded steel frames of 1" square tubing
Support up to 400 lbs (181 kg)
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696