Skip to main content
Lyph-Seal Tray Dryer 230V US
Product model
Catalog # 780401010

Lyph-Seal Tray Dryer 230V US

Lyph-Seal Tray Dryer 230V US

Lyph-Seal Tray Dryers allow researchers to lyophilize and seal large volume, oddly shaped or individually packaged samples with ease. Whether you’re working with bulk samples, microplates, electronics or food, the Lyph-Seal expands your capabilities and ensures unparalleled sample protection.

Equipped with four independently monitored heated shelves, the Lyph-Seal can process up to eight Lyph-Seal Sample Bags at a time. It is also compatible with all Labconco FreeZone® Freeze Dryers integrated with Lyo-Works™ OS, ensuring seamless integration into your existing workflow.

Lyo-Works enables the user to set up to 30 programs to record, chart and store data. The tray dryer connects to a FreeZone Freeze Dryer, providing a real-time display of the tray dryer’s parameters on a large capacitive touchscreen.

 

Features

  • Stoppering/ Sealing of a non-rigid container
  • Ability to seal objects that were previously excluded from glass vial stoppering.
  • Dry and Seal in the final container, without handling outside of a controlled environment.
  • Compatibility with all Labconco Freeze Dryers equipped with LyoWorks OS (2017 to current)
  • Includes 4 Heated shelves and sample temperature probe.
  • Heated product shelves allow temperature set points between -20°C and +60°C in 1-degree increments.
  • Heated product shelves allow for expanded control and optimization of the Lyophilization process.
  • Shelves are independently controlled to a temperature set point, preventing shelf-to-shelf variability when thermal
  • masses differ.
  • 3-way valve allows for simple selection of “Drying, sealing, and venting” conditions within chamber.
Select all options to find a Catalog #
Plug Type
Region

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Lyph-Seal™ Sample Bags - Pack of 100
Lyph-Seal™ Sample Bags - Pack of 100
Lyph-Seal Sample Bags, crafted from durable PET/PE, feature a sanitary zipper-seal design that ensures maximum protection for your samples. These flexible containers conform to the shape of your...

Resources

Green Initiatives

Lyph-Seal Tray Dryer Manual

View Now

Lyph-Seal Tray Dryers Instructions

View Now

Need help finding specific information?

Contact Us