Skip to main content
Lyph-Seal Tray Dryer

Lyph-Seal Tray Dryer

Lyph-Seal Tray Dryer

Lyph-Seal Tray Dryers allow researchers to lyophilize and seal large volume, oddly shaped or individually packaged samples with ease. Whether you’re working with bulk samples, microplates, electronics or food, the Lyph-Seal expands your capabilities and ensures unparalleled sample protection. Equipped with four independently monitored heated…

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Stoppering/ Sealing of a non-rigid container
  • Ability to seal objects that were previously excluded from glass vial stoppering.
  • Dry and Seal in the final container, without handling outside of a controlled environment.
  • Compatibility with all Labconco Freeze Dryers equipped with LyoWorks OS (2017 to current)
  • Includes 4 Heated shelves and sample temperature probe.
  • Heated product shelves allow temperature set points between -20°C and +60°C in 1-degree increments.
  • Heated product shelves allow for expanded control and optimization of the Lyophilization process.
  • Shelves are independently controlled to a temperature set point, preventing shelf-to-shelf variability when thermal
  • masses differ.
  • 3-way valve allows for simple selection of “Drying, sealing, and venting” conditions within chamber.

Resources

Green Initiatives

Lyph-Seal Tray Dryer Manual

View Now

Lyph-Seal Tray Dryers Instructions

View Now

Need help finding specific information?

Contact Us

Related products

Lyph-Seal™ Sample Bags - Pack of 100
Lyph-Seal™ Sample Bags - Pack of 100
Lyph-Seal Sample Bags, crafted from durable PET/PE, feature a sanitary zipper-seal design that ensures maximum protection for your samples. These flexible containers conform to the shape of your...