Skip to main content
Fume Adsorber with Organic Carbon Filter, 2.5' 230V 50 Hz
Product model
Catalog # 3955220

Fume Adsorber with Organic Carbon Filter, 2.5' 230V 50 Hz

Fume Adsorber with Organic Carbon Filter, 2.5' 230V 50 Hz

Fume Adsorbers are geared for light duty histology cover slipping and staining areas. Activated carbon media adsorb organic odors and noxious vapors released by solvents like xylene and toluene while clean air is recirculated into the laboratory. These enclosures are low profile, completely portable and require no ductwork. They easily accommodate shallow countertops or those with overhanging cabinets.

Each Fume Adsorber includes either an activated carbon, formaldehyde or ammonia filter. Fume Adsorber-2 models contain two filters of the same variety. Let Labconco assess which filter best suits your application. Fill out the Chemical Assessment Form and submit it to us.

Features

Compliance

• UL 3101-1/61010-1 (115 volt models)
• CAN/CSA C22.2 No. 1010.1 (115 volt models)
• CE Conformity Marking (230 volt models)

Features

• Built-in, motorized impeller to provide face velocity up to 35 fpm (Fume Adsorber-2 models include two impellers)
• Activated carbon, formaldehyde or ammonia filter (Fume Adsorber-2 models include two filters)
• Glacier white, dry powder, epoxy-coated steel housing with perforated baffle for uniform airflow
• Clear, one-piece, 3/8" thick, shatter-resistant acrylic canopy
• Quiet operation at 58-63 dBA
• Pre-wired with rear-mounted auxiliary electrical receptacle and top-mounted blower switch with circuit breaker
• Rear-mounted air sampling port
• Exterior dimensions: 15.4" h x 23.4" d
• Interior dimensions: 13.5" h x 14.5" d

Options

• Available in 2.5' and 5' nominal widths

Required Accessories

• Replacement Carbon Filter

Select all options to find a Catalog #
Nominal Width
Electrical
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces are available in 3', 4', 5' and 6' widths and support Fiberglass 30, Basic 47, Basic 70 Hoods and other smaller enclosures such as the Fume Adsorber.
Standard Storage Cabinets
Standard Storage Cabinets
Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Resources

Green Initiatives

Ductless Carbon-Filtered Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

Fume Adsorbers Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Fume Adsorbers

View Now

Need help finding specific information?

Contact Us

Ammonia Impregnated Carbon Filter SDS

View Now

Formaldehyde Impregnated Carbon Filter SDS

View Now

Need help finding specific information?

Contact Us