Skip to main content
CT-Series Freeze Dryer--105° C-4-Port Manifold-Standard-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz

CT-Series Freeze Dryer--105° C-4-Port Manifold-Standard-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz

Catalog #8702190
CT-Series Freeze Dryer--105° C-4-Port Manifold-Standard-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

CT Series Freeze Dryers are available to International customers only and are not available for purchase in the United States or Canada.

CT Series Freeze Dryers are designed for lyophilizing light sample loads. The compact, streamlined design is ideal for labs that need basic freeze dry capabilities with limited space.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

CT Series Freeze Dryers are available to International customers only and are not available for purchase in the United States or Canada.

System includes a connector for external vacuum gauge (not included) and a 4-Port or 8-Port manifold depending on model.

The upright stainless steel collector holds 4 liters of ice before defrosting and three collector temperature configurations are available depending on model: -50° C for aqueous samples, -84° C for a wide range of laboratory solvents, and -105° C for dilute ethanol and methanol mixtures.

Vacuum pump, freeze dry glassware and adapters are required (not included).

  • Brushed, Stainless Steel and Powder-Coated Steel Exterior
  • Illuminated Temperature Graph with Target Indication (Operating temperature of -40 °C)
  • HCFC-Free Refrigerant System
  • 4-liter, Stainless Steel Collector
  • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)
  • Eco-cool natural refrigerant available on select models
  • -50 °C models feature a 1/3 hp Compressor (-50 °C in less than 30 min.)
  • -84 °C models feature two 1/3 hp Compressors (-84°C in less than 40 min.)
  • -105 °C models feature two 1/3 hp Compressors (-105°C in less than 40 min.)

Required Accessories

  • Vacuum pump
  • Freeze dry glassware
  • Adapters

Resources

Green Initiatives

CT-Series Freeze Dryers Manual

View Now

Need help finding specific information?

Contact Us

Application Note: Ampule Accessory Attachment Guide 101

View Now

Need help finding specific information?

Contact Us