Skip to main content
4' Protector Evidence Drying Cabinet with Washdown

4' Protector Evidence Drying Cabinet with Washdown

Catalog #3404013
4' Protector Evidence Drying Cabinet with Washdown
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The lockable cabinet maintains the chain of custody.--> Protector…

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Washdown system with spray nozzle, 6' hose 30 liter/minute pump and water shut off valve
  • Type 304 brushed stainless steel interior
  • Stainless steel hanging rod
  • Three stainless steel collapsible/removable wire mesh shelves, 8" w x 19" d
  • Epoxy-coated steel exterior
  • Storage area, 36" w x 26.5" d x 12" h with door and 14-quart plastic bucket
  • Safety glass door with magnetic seal that accommodates a user-supplied padlock or optional tamper-evident tag
  • 2" diameter locking casters (on 3' floor-mounted models only)
  • Inlet and exhaust roughing prefilters with MERV 11 rating
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
  • Activated organic vapor carbon filter, 7.5 lbs. (3.4 kg) porous coconut shell media
  • Built-in 75 watt blower with solid state control rated for 5 amps
  • Red filter system alarm light to alert operator to low airflow conditions
  • Three-position switch: fan ON, OFF, ultraviolet light oN
  • 96" three-wired cord and plug

Options

  • International electrical configurations

Resources

Green Initiatives

4' and 5' Protector Evidence Drying Cabinets Flyer

View Now

Forensic Enclosures Catalog

View Now

Protector Evidence Drying Cabinets with Washdown Brochure

View Now

Need help finding specific information?

Contact Us

Protector Benchtop Evidence Drying Cabinets Manual

View Now

Protector Series Evidence Drying Cabinets Manual

View Now

Need help finding specific information?

Contact Us

Evidence Drying Cabinet - CAD Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Protector Evidence Drying Cabinets

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Forensic

View Now

CE Declaration of Conformity - Forensic Enclosures

View Now

ETL Authorization Mark for Protector Evidence Drying Cabinets

View Now

Need help finding specific information?

Contact Us

Related products

Protector Evidence Drying Cabinet with UV Light
Protector Evidence Drying Cabinet with UV Light
Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to...