Skip to main content
3' XPert Nano Enclosure

3' XPert Nano Enclosure

Catalog #3887320
3' XPert Nano Enclosure
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean. The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™: Labconco Protector Stainless Steel ULPA Filtered Glove Box and Labconco XPert Nano

  • Deep interior easily accommodates large apparatus including analytical balances
  • Patented Clean-Sweep air foil
  • Upper dilution air supply
  • Upper containment sash foil
  • Patented, zone-perforated rear baffle
  • Side-entry air foils
  • Exhaust ULPA filter, 99.99% efficient on particles 0.12 micron in size
  • Top-accessible ULPA filter for leak scanning of entire surface
  • True bag-in/bag-out filter disposal system
  • Guardian Airflow Monitor
  • Type 304 stainless steel interior sides, baffle, air foil and integral work surface
  • Glacier white and gray, dry powder epoxy-coated aluminum and steel exterior
  • 1/4″ thick tempered safety glass front sash
  • Intrinsically safe, negative pressure plenum design
  • Pressure gauge to monitor filter loading
  • Pre-wired fluorescent lamp and switches for blower and light
  • Two utility ports for pass-through of electrical cords
  • Particulate containment independently verified by NANOSAFE, INC.

Required Accessories

  • Base Cabinets
  • Adjustable Height Base Stands

Optional Accessories

  • Ductwork
  • Canopy Connections
  • General Accessories

Resources

Green Initiatives

XPert Nano Enclosures Brochure

View Now

Need help finding specific information?

Contact Us

XPert Nano Enclosures Manual

View Now

Need help finding specific information?

Contact Us

XPert Nano Enclosure Specifications

View Now

Need help finding specific information?

Contact Us

5' XPert Nano Enclosure CAD Files

View Now

6' XPert Nano Enclosure CAD Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for XPert Nano Nanotechnology Enclosures

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Purifier Class I and HEPA Filtered Enclosures, Powder Enclosures

View Now

CE Declaration of Conformity - XPert Nano Enclosures

View Now

ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

View Now

Need help finding specific information?

Contact Us

Related products

Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5".
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Standard Storage Cabinets
Standard Storage Cabinets
Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.
Universal Hydraulic Lift Base Stands
Universal Hydraulic Lift Base Stands
Labconco offers a variety of hydraulic lift base stands for use with our enclosures. The hydraulic lift offers the flexibility to adjust the work surface height as needed to provide a more ergonomic...
Manual Hydraulic Lift Base Stands
Manual Hydraulic Lift Base Stands
Manual Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users.
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Canopy Connections for Purifier Class I and HEPA Filtered Enclosures and XPert Balance Systems
Allow the enclosure to be thimble-ducted to the outside for additional protection. The canopy's air gap provides a means of balancing air by allowing room air to enter the ductwork and mix with the...
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The...
Belt-Driven Coated Steel Blowers
Belt-Driven Coated Steel Blowers
Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel...