Skip to main content

XPert Systems & Workstations

XPert Systems & Workstations

Select an enclosure designed for safe handling of powders and particulates. Explore XPert and RXPert models with built in or external blowers, single or double HEPA filtration, and options for ducted or filtered exhaust. Choose the system that best fits your containment, workflow, and USP 800 needs.

The XPert and RXPert lines of balance and bulk powder enclosures provide user protection by containing airborne powders and particulates. Suitable for fentanyl processing.

XPert Systems include a built-in blower and exhaust HEPA filter. Systems return filtered air to the laboratory and require no outside ducting. XPert Stations include an exhaust HEPA filter and are designed to be ducted to an outside blower.

XPert Enclosures may be ducted to the outside or connected to the FilterMate Portable Exhauster for HEPA and/or carbon filtered exhaust back into the laboratory. Bulk Powder Enclosures are designed for transferring large quantities of powders to smaller containers.

USP <800>: Patented RXPert Balance Systems are Class I biological safety cabinets that meet the USP <800> requirements for non-sterile hazardous drug compounding.

RXPert Single Filtered Balance Systems include a canopy and damper for thimble ducting the enclosure to the outside. RXPert Double Filtered Balance Systems use double HEPA filtration to contain airborne particulates and powders. No outside ducting is required.

Talk to an Expert

Find your Product

12 items

XPert Weigh Boxes
XPert Weigh Boxes
XPert Weigh Boxes are glove boxes designed for use in pharmaceutical research, nanotechnology, biochemistry and in cleanroom applications requiring ISO Class 3 conditions. Their inlet and outlet HEPA...
XPert Filtered Balance Systems
XPert Filtered Balance Systems
XPert Filtered Balance Systems provide user protection by keeping powders and particulates contained during weighing procedures. The built-in blower and exhaust HEPA filter mounted in the upper...
RXPert Single Filtered Balance Systems
RXPert Single Filtered Balance Systems
RXPert Single Filtered Balance Systems are Class I biological safety cabinets that meet the USP <800> requirements for non-sterile hazardous compounding. they provide user protection by keeping...
RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems
RXPert Double Filtered Balance Systems meet the USP <800> requirements for non-sterile hazardous compounding. These Class I biological safety cabinets use double HEPA filtration to contain airborne...
XPert Bulk Powder Filtered Systems
XPert Bulk Powder Filtered Systems
XPert Bulk Powder Filtered Systems are designed to provide user protection from hazardous airborne particulates and fumes generated during powder transfer operations. They include a stainless steel...
XPert Nano Enclosures
XPert Nano Enclosures
XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling.
XPert TXE Equipment Enclosures
XPert TXE Equipment Enclosures
XPert TXE Equipment Enclosures are designed to address the needs of pharmaceutical research and quality control laboratories. They provide a safe, ventilated space for keeping powder-generating...
XPert Balance Enclosures
XPert Balance Enclosures
XPert Balance Enclosures provide user protection by keeping powders, particulates and fume contained during weighing procedures. They are well suited for pharmaceutical research and other laboratory...
XPert Easy-Order
XPert Easy-Order
The XPert Easy-Order includes all of the components needed to get to work in your new balance enclosure: an XPert Balance Enclosure, Black Solid Epoxy Dished Work Surface and FilterMate Portable...
XPert Filtered Balance Stations
XPert Filtered Balance Stations
XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. These stations are often ideal for powder weighing applications found in...
XPert Bulk Powder Enclosures
XPert Bulk Powder Enclosures
XPert Bulk Powder Enclosures provide user protection from hazardous airborne particulates and fumes generated during powder transfer operations. The push button operated electric hydraulic lift...
XPert Bulk Powder Filtered Stations
XPert Bulk Powder Filtered Stations
XPert Bulk Powder Filtered Stations provide user protection from hazardous airborne particulates generated during powder transfer operations. The push button operated electric hydraulic lift raises...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1