Skip to main content
XPert Bulk Powder Enclosure-5' (152.4 cm)-Left Side-115V
Product model
Catalog # 3963500

XPert Bulk Powder Enclosure-5' (152.4 cm)-Left Side-115V

XPert Bulk Powder Enclosure-5' (152.4 cm)-Left Side-115V

XPert Bulk Powder Enclosures provide user protection from hazardous airborne particulates and fumes generated during powder transfer operations. The push button operated electric hydraulic lift raises the bulk powder container, and a beam senses the container’s location and triggers the lift mechanism to automatically stop at the optimal ergonomic access height.

A transfer caddy is included. The work surface features a right side, center or left side access opening for up to 19” diameter source container.

Features

  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply with by-pass air
  • Upper containment sash foil
  • Zone-perforated rear baffle that pivots down for easy cleaning
  • Side entry air foils
  • Generous 30” interior depth and 32” interior height for large equipment
  • Guardian 1000 digital airflow monitor
  • Stainless steel work surface with front spill trough to catch spills
  • Tempered safety glass front sash, sides and top
  • Dry powder epoxy-coated steel exterior
  • 2” square tubular steel base stand
  • 12” high sash opening
  • Ergonomic angled sash with sealed gas-assisted springs may be pivoted upward and remains unassisted at 28” loading height
  • Includes transfer caddy of glacier white, epoxy-coated 1” square tubular steel frame with 3” diameter casters with caddy latch and positioning plate
  • Push-button operated electric hydraulic lift mechanism to automatically stop at the optimal access height
  • Electronic beam to sense the location of container and trigger the lift mechanism to automatically stop at the optimal access height
  • Tempered safety glass front sash on sides and top
  • Dry powder epoxy-coated steel exterior
  • 2” square tubular steel based stand with leveling feet
  • Left side-mounted waste chute (bags not included)
  • Electrical fourplex receptacle located underneath the work surface
  • 2”X 10” exhaust connection (two on 8’ models)

Options

  • Widths of 5’, 6’ and 8’
  • Right-side, center, or left-side access opening for source container
  • International electrical configuration

Required Accessories

  • Remote Blower
  • Ductwork

Optional Accessories

  • Access Opening Cover
  • Additional Transfer Caddy
  • FilterMate Portable Exhausters
  • Fluorescent Light Kit
  • Upper Exhaust Transition Adapter
  • Dual Exhaust Tee
  • Remote Blower
  • Utility Shelf Kit with three shelves
  • Bottle Holder
  • Tissue Holder

Compliance

  • Modified ASHRAE 110-1995
  • UL 3101-1/1010-1 (115 V models)
  • CAN/CSA C22.2 No. 110.1 (115 V models)
  • CE Conformity Marking (230 V models)
Select all options to find a Catalog #
Nominal Width
Access Opening Position
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Retaining Bands
Retaining Bands
For use with XPert Bulk Powder Filtered Systems, Stations and Enclosures. Secure the Safety Sleeve and inner source container bag to the Retaining Ring. Bands fit all sizes of Retaining Rings. May be...
Transfer Caddy
Transfer Caddy
One is included with every XPert Bulk Powder Enclosure, Filtered System and Station. An additional caddy may expedite source container retrieval. Durable glacier white, epoxy-coated 1" square steel...
Access Opening Cover
Access Opening Cover
For use with XPert Bulk Powder Filtered Systems, Stations and Enclosures. Covers the opening and provides a flat susrface. Type 304 stainless steel. Includes six fasteners. 23.8" OD.
Polypropylene Remote Blowers
Polypropylene Remote Blowers
These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3...
Safety Sleeves
Safety Sleeves
Sleeves provide an extra barrier between the source container and work surface. Polyethylene. One size fits all source containers. Dimensions: 36.0" diameter x 18.0" long x .0015" thick.
Retaining Rings
Retaining Rings
Select a Retaining Ring that is slightly larger than the diameter of the source container to facilitate container lid removal and a minimum of 2" smaller than the source container's inner bag...
Utility Shelves and Holders
Utility Shelves and Holders
Utility Shelves and Holders maximize the usable work surface within XPert Enclosures, Stations and Systems to make the workspace more efficient. Locate bottles, tissues and other items where they are...

Resources

Green Initiatives

XPert Balance & Bulk Powder Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

XPert Bulk Powder Enclosures and XPert Bulk Powder Filtered Systems/Stations Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Balance Enclosures, Ventilation Stations, and Passive PCR Enclosures

View Now

CE Declaration of Conformity - Purifier Class I and HEPA Filtered Enclosures, Powder Enclosures

View Now

CE Declaration of Conformity - XPert Bulk Powder Enclosures

View Now

ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

View Now

Need help finding specific information?

Contact Us

Validation Package for XPert Bulk Powder Enclosures, Filtered Systems & Stations

View Now

Need help finding specific information?

Contact Us

USP 797 Readiness Checklist - Primary Engineering Controls

View Now

Need help finding specific information?

Contact Us