Skip to main content
VACUUBRAND Diaphragm Vacuum Pump
Product model
Catalog # 7393000

VACUUBRAND Diaphragm Vacuum Pump

VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of laboratory equipment that require a vacuum source. The wetted parts of these diaphragm pumps are PTFE-coated for corrosion resistance. Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.

Select all options to find a Catalog #
Displacement Capacity at 60 Hz (50 Hz)
Sample Contents
Ultimate Vacuum
Region

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us

VACUUBRAND Diaphragm Pump Manual

View Now

Need help finding specific information?

Contact Us