Search

Upper Rack Retrofit Kit

Retrofit Kit for Glassware Washer Racks
  • Retrofit Kit for Glassware Washer Racks

Catalog #: 4670600

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Pre-2020 Flaskscrubber Glassware Washers (discontinued), Pre-2020 Steamscrubber Glassware Washers (discontinued)
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 1.0" w x 19.5" d x 5.2" h
  • Dimensions metric: 2.5 x 49.5 x 13.2 cm

Upper Rack Retrofit Kit allows high-flexibility upper racks manufactured after October 2020 to be used in Labconco FlaskScrubber or SteamScrubber washers with 7-digit catalog numbers beginning with 442 and 440. Includes retrofit slides and hardware. Installation required.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files