Search

SteamScrubber Glassware Washer, Left
  • SteamScrubber Glassware Washer, Left
  • SteamScrubber Glassware Washer, Front
  • SteamScrubber Glassware Washer, Right
  • SteamScrubber Glassware Washer, Open with Glassware
  • Undercounter SteamScrubber Glassware Washer, Left, Open with Glassware
  • Undercounter SteamScrubber Glassware Washer, Left, Open
  • Undercounter SteamScrubber Glassware Washer, Left
  • FlaskScrubber Glassware Washer with Window, Front
  • FlaskScrubber Glassware Washer with Window, Left, on Stand 4653500

SteamScrubber Glassware Washers

SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touch screen display featuring CleanWorks OS, users have full control of wash parameters and washer settings. Able to reach a maximum wash temperature of 93° C (199° F), stubborn contaminates are easily removed. Heated air is forced into the chamber, effectively drying glassware to completion.

SteamScrubber Glassware Washers come standard with stainless steel Upper and Lower Standard Racks that accommodate basket inserts for a wide variety of wide-mouth laboratory glassware and assorted labware. Specialized inserts for test tubes, culture tubes, small utensils, BOD bottles, and petri dishes make the SteamScrubber exceptionally versatile. It can accommodate Upper and Lower Spindle Racks (for forced air drying through spindles see FlaskScrubber washers).

Use our Glassware Washer Selection Tools for the right options and components 

SEE OUR GREEN INITIATIVES

Designed primarily to hold general labware such as beakers, utensils, test tubes, Petri dishes and BOD bottles. Upper and lower open racks accommodate a variety of optional inserts.



Filter these products

Showing 1 - 12 of 12 Results

Freestanding SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 402001000

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Freestanding SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 402001010

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Freestanding SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 402001013

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Freestanding SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 402101000

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes
Freestanding SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 402101010

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes
Freestanding SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 402101013

  • Product Subcategory: SteamScrubber
  • Style: Freestanding
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes
Undercounter SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 401001000

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Undercounter SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 401001010

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Undercounter SteamScrubber Glassware Washer
SteamScrubber Glassware Washer, Left

Catalog # 401001013

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: No
Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 401101000

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes
Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 401101010

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes
Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
SteamScrubber Glassware Washer, Left

Catalog # 401101013

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Internal Temperature: High Heat up to 199 degrees F (93 degrees C)
  • Region: U.S. and Canada, International
  • ADA-Compliance: ADA Height
  • Viewing Window: Yes

Programming CleanWorks OS

This video demonstrates how to program the unique features of Labconco FlaskScrubber and SteamScrubber Laboratory Glassware Washers, using the powerful CleanWorks OS operating system. 

Literature & Resources

  • Brochures

    • FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

  • User's Manuals

    • SteamScrubber and FlaskScrubber Glassware Washers Manual

      For SteamScrubber and FlaskScrubber Glassware Washers manufactured November 2020 and later. Part numbers included: 4010010xx, 4011010xx, 4020010xx, 4021010xx, 4110010xx, 4111010xx, 4120010xx, and 4121010xx series.

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

      For validation of predetermined SteamScrubber and FlaskScrubber Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washer Systems. For models manufactured October 2020 and later.

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      Declaration of Conformity for SteamScrubber, FlaskScrubber, and FlaskScrubber Vantage Glassware Washers manufactured November 2020 to present with nine-digit part numbers. 

  • Software & Apps

    • CleanWorks OS Software

      This is the CleanWorks application software for your FlaskScrubber or SteamScrubber Glassware Washer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

Related Products

LabSolutions Group

Glassware Washer & Water Purification System Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer or WaterPro System.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.