Search

Seismic Kit, Telescoping Base Stand

Seismic Bracket Kit
  • Seismic Bracket Kit
Catalog #: 5190200
Qty:
Price: $380.00

Specifications

  • Estimated Shipping Weight: 22.0 lbs
  • Estimated Shipping Weight metric: 10.0 kg
  • Dimensions: 6" w X 6" d X 1.5" h
  • Dimensions metric: 15.2 x 15.2 x 3.8 cm

Secures telescoping base stand to the floor. Includes stainless steel brackets and hardware for attachment to stand. Floor hardware and installation required.

Our Product Representatives Are Here To Help

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.