Skip to main content
RXPert Single Filtered Balance System-5' (152.4 cm)-Tall and Deep-230V

RXPert Single Filtered Balance System-5' (152.4 cm)-Tall and Deep-230V

Catalog #3971598
RXPert Single Filtered Balance System-5' (152.4 cm)-Tall and Deep-230V
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

RXPert Single Filtered Balance Systems are Class I biological safety cabinets that meet the USP <800> requirements for non-sterile hazardous compounding. they provide user protection by keeping powders and particulates contained during hazardous drug manipulation.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Deep interior of 23.4" or 30.0" depending on the model
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated, pivoting rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system (requires certified technician)
  • Built-in blower with dynamically-balanced, vibration-isolated motorized impeller and speed control. Blower has a 40% reserve so that the speed may be adjusted as needed by a certified technician as the filter loads.
  • Intrinsically safe, negative pressure design
  • Pressure gauge
  • Space-saving design. No separate filtered exhauster is required.
  • Two utility ports with iris openings
  • Quiet operation
  • Guardian Airflow Monitor that continuously monitors airflow with a green LED that glows when airflow is within a set point range and a red LED that glows and an audible alarm that soundswhen airflow is outside set point range.
  • Pre-wired fluorescent lamp and switches for blower and light
  • 1/4" thick tempered safety glass front sash and sides
  • Ergonomic angled and hinged, pivoting sash with wiping seal
  • 9.4" (23.9 cm) sash opening height with 16.5" (41.9 cm) locking height and 19.0" (48.3 cm) maximum loading height
  • Two utility ports for pass-through of electrical cords
  • 8' cord included
  • Canopy Connection, factory-installed, powder-coated steel
  • Manual Duct Damper, powder-coated steel
  • ETL listing

Options

  • 2', 3', 4', 5', and 6' widths
  • Standard, Tall, and Tall and Deep heights
  • Stainless Steel or Solid Epoxy work surfaces
  • 115V or 230V electrical configuration

Required Accessories

  • Remote blower
  • Ductwork
  • Supporting base

Compliance

  • USP <800> non-sterile compounding
  • SEFA 1
  • Modified ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010.1
  • CE Conformity Marking (230V models)

Resources

Green Initiatives

Compounding Pharmacy Solutions Brochure

View Now

RXPert Filtered Balance Systems Brochure

View Now

Need help finding specific information?

Contact Us

XPert and RXPert Filtered Balance Systems and Stations User Manual

View Now

Need help finding specific information?

Contact Us

RXpert Filtered Balance Systems 3-Part Spec

View Now

Need help finding specific information?

Contact Us

4' RXPert Single Filtered Balance System CAD Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Purifier Class I and HEPA Filtered Enclosures, Powder Enclosures

View Now

ETL Authorization Mark & CE Declaration of Conformity - RXPert Single & Double Filtered Balance Systems

View Now

Need help finding specific information?

Contact Us

Related products

Waste Chute Stopper
Waste Chute Stopper
Waste Chute Stopper is used to seal the waste chute on XPert Balance Enclosures, XPert Bulk Powder Enclosures, XPert Bulk Powder Filtered Systems, Xpert Bulk Powder Filtered Stations and Protector...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5".
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.