Skip to main content
RXPert Double Filtered Balance System-4' (121.92 cm)-Tall-115V
Product model
Catalog # 3971485

RXPert Double Filtered Balance System-4' (121.92 cm)-Tall-115V

RXPert Double Filtered Balance System-4' (121.92 cm)-Tall-115V

Patented RXPert Double Filtered Balance Systems are Class I biological safety cabinets that contain airborne particulates and powders, providing user protection during hazardous drug compounding or pharmaceutical manipulation. They are designed to meet the USP <800> requirements for non-sterile hazardous compounding.

These systems exhaust air through two levels of HEPA filtration, returning it safely to the lab. Both filters are 100% scannable, and can be replaced using a true bag-in/bag-out system. No ducting is required.

Features

All Models Feature

  • USP <800> compliance
  • Patented design
  • Deep interior of 23.4" (59.4 cm) or 30.0" (76.2 cm) depending on model
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated, pivoting rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system

Exclusive Features of RXPert Double Filtered Balance Systems

  • True bag-in/bag-out HEPA filter disposal system allows for safe filter replacement.
  • Optimal HEPA filter location permits leak-detection scan of entire surface.
  • Upper dilution air supply sweeps clean air to the back of sash to keep contaminants away from the operator.
  • Upper containment sash foil directs contaminants away from the user’s breathing zone.
  • Patented Clean-Sweepâ„¢ air foil allows air to sweep the work surface to maximize containment.
  • Patented rear baffle with zones of perforations promotes horizontal laminar airflow. The baffle pivots down for cleaning.
  • Deep 23.4" or 30.0" (depending on model) interior easily accommodates large analytical balances.
Select all options to find a Catalog #
Nominal Width
Height and Depth
Work Surface Included
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility...
Waste Chute Stopper
Waste Chute Stopper
Waste Chute Stopper is used to seal the waste chute on XPert Balance Enclosures, XPert Bulk Powder Enclosures, XPert Bulk Powder Filtered Systems, Xpert Bulk Powder Filtered Stations and Protector...
Balance Vibration Isolator
Balance Vibration Isolator
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resources

Green Initiatives

Compounding Pharmacy Solutions Brochure

View Now

RXPert Filtered Balance Systems Brochure

View Now

Need help finding specific information?

Contact Us âž”

XPert and RXPert Filtered Balance Systems and Stations User Manual

View Now

Need help finding specific information?

Contact Us âž”

ETL Authorization Mark & CE Declaration of Conformity - RXPert Single & Double Filtered Balance Systems

View Now

Need help finding specific information?

Contact Us âž”

Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

View Now

Need help finding specific information?

Contact Us âž”

RXpert Filtered Balance Systems 3-Part Spec

View Now

Need help finding specific information?

Contact Us âž”

2' RXPert Double Filtered Balance System CAD Files

View Now

3' RXPert Double Filtered Balance System CAD Files

View Now

4' RXPert Double Filtered Balance System CAD Files

View Now

5' RXPert Double Filtered Balance System CAD Files

View Now

6' RXPert Double Filtered Balance System CAD Files

View Now

Need help finding specific information?

Contact Us âž”