Search

Replacement Trace Odor Filter 4'

Logic+ Trace Odor Filter
  • Logic+ Trace Odor Filter
Catalog #: 3435601
Qty:
Price: $500.00

Attributes

  • Applicable Products: Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Width: 4'

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 6.8 kg
  • Dimensions: 23.4" w x 17.4" d x 4" h
  • Dimensions metric: 59.4 x 44.2 x 10.2 cm

For use with 4' wide Purifier Logic+ Type A2 Biosafety Cabinets.

Trace Odor Filter for Logic+ Type A2 Biosafety Cabinets. Removes trace nuisance odors from the exhaust air of Logic+ Class II, Type A2 Biosafety Cabinets. Contact Labconco for applications involving light-duty chemicals.

Kits include filter and brackets.

Replacement filters are the filter only.