Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.
Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.
Filters applied
Showing 1 - 1 of 1 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
8' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. 230V UK.
Catalog Number:
5381050
6' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 115V US.
Catalog Number:
5360800
8' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. 230V SC.
Catalog Number:
5381030
6' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. 230V SC.
Catalog Number:
5360130
3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. 230V SC.
Catalog Number:
5331030
3' Nexus Horizontal Clean Bench. 21" deep work area with standard interior. Includes UV and base stand. 115V US.
Catalog Number:
5330700
3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes UV. 230V SC.
Catalog Number:
5331230