Search

Replacement Filters and Prefilters
  • Replacement Filters and Prefilters

Replacement Filters and Prefilters

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.

Showing 1 - 4 of 4 Results

HEPA Filter for Purifier and XPert
HEPA Filter, for 2' Purifier Class I, HEPA Filtered and Filtered PCR Enclosures, Purifier Vertical Clean Benches; 2', 3' and 4' XPert Filtered Systems and Stations; FilterMate Portable Exhausters

Catalog # 3707900

Price: $750.00

  • Filter Type: HEPA
  • Applicable Categories: FilterMate Exhausters, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert, RXPert Balance & XPert Bulk Powder Enclosures, Biosafety Cabinets, Biosafety Cabinets, Ductless Enclosures
  • Enclosure Nominal Width: 2'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 10 to 20
HEPA Filter for Purifier and XPert
HEPA Filter, for 2' Purifier Class I, HEPA Filtered and Filtered PCR Enclosures, Purifier Vertical Clean Benches; 2', 3' and 4' XPert Filtered Systems and Stations; FilterMate Portable Exhausters

Catalog # 3707901

Price: $905.00

  • Filter Type: HEPA
  • Applicable Categories: XPert, RXPert Balance & XPert Bulk Powder Enclosures, Animal Research, Biosafety Cabinets
  • Enclosure Nominal Width: 3', 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 30 to 40
Supply HEPA Filter - 6' Purifier Delta Type A and B

Catalog # 3739412

Price: $1,630.00

  • Filter Type: HEPA
  • Applicable Categories: Biosafety Cabinets
  • Applicable Products: Purifier Delta Class II Biosafety Cabinets
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
Supply HEPA Filter - 6' Purifier Logic Type A2 and B2, Axiom Type C1

Catalog # 3838413

Price: $1,630.00

  • Filter Type: HEPA
  • Applicable Categories: Animal Research, Biosafety Cabinets
  • Applicable Products: Purifier Axiom Biosafety Cabinets, Purifier Delta Class II Biosafety Cabinets
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products

6' Nexus Horizontal Clean Bench. 21" deep work area with standard interior. Includes UV. 115V US.


Catalog Number:
5360200

6' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes base stand. 230V IN.


Catalog Number:
5360670

3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes UV and base stand. 230V SC.


Catalog Number:
5331730

3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. 230V US.


Catalog Number:
5331010

4' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV. 115V US.


Catalog Number:
5340300

3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes base stand. 230V UK.


Catalog Number:
5331550

4' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 115V US.


Catalog Number:
5340800

3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes UV. 230V UK.


Catalog Number:
5331250

3' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. 230V IN.


Catalog Number:
5331070

6' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. 230V IN.


Catalog Number:
5360170

8' Nexus Horizontal Clean Bench. 26" deep work area with standard interior. Includes base stand. 115V US.


Catalog Number:
5381500

4' Nexus Horizontal Clean Bench. 21" deep work area with standard interior. Includes base stand. 230V SC.


Catalog Number:
5340530