Skip to main content
RapidVap N2 Dry Evaporation System, International - Discontinued

RapidVap N2 Dry Evaporation System, International - Discontinued

Catalog #7910001
RapidVap N2 Dry Evaporation System, International - Discontinued
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The RapidVap N2 Evaporation Systems offer a more efficient, automatic alternative to Kuderna-Danish and rotary evaporators and may be used with a broad range of aggressive chemicals. In RapidVap N2 Systems, a stream of nitrogen or dry gas is directed downward onto the surface of the sample. Nitrogen blow down reduces the partial pressure directly…

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Compliance

• UL 61010-1

Features

• Fast evaporation rates. Methylene chloride evaporates at a rate up to 7.3 ml/minute/tube. Water evaporates at a rate up to 1.1 ml/minute/tube.
• Microprocessor-controlled nitrogen blow down manifold introduces nitrogen to 2, 4, 6 or 8 individual sample tubes.
• Microprocessor-controlled 1000-watt dry block heating system supplies a controlled amount of heat up to 100º C.
• Microprocessor-controlled vortex motion increases surface area for faster evaporation.
• Maintenance-free, microprocessor-controlled motor provides smooth variable-speed power to drive the vortex motion up to 500 rpm.
• PTFE-coated aluminum chamber
• PTFE-coated aluminum sample block for accommodating 8 each 600 ml tubes
• Epoxy-coated cast aluminum cabinet base and acrylic/PVC thermoplastic upper housing
• Glass lid
• Dual lid clamps
• Phenol-free gasket provides complete sealing.
• Unique Cool-Zone insulates sample remaining in glassware stem to permit processing to a desired end point.
• Alarm signals completion of run allowing samples to be left unattended while evaporating to desired end point.
• Up to 9 different user-set programs, each with different parameter set points, may be stored in memory. Parameters of time, heat, vortex speed and number of active nitrogen positions may be set.
• Easy-to-read LCD display
• All mechanical components are isolated from the chemical fumes and vapors for longer life.
• ETL listed (115 volt models)
• CE Conformity (230 volt models)
• Overall dimensions with closed lid: 21.7" wide x 19" deep x 13.5" high (55.1 x 48.3 x 34.3 cm)
• Full one year warranty

Options

• Two-way RS-232 Link to allow remote control of functions from a user-supplied personal computer
• International electrical configuration

Required Accessories

• Glassware
• Nitrogen with minimum flow rate of 0.6 CFM/17 LPM
• Gas pressure regulator (pressure not to exceed 20 psi)

Optional Accessories

• Laboratory Carts, Tables and Benches

 

Resources

Green Initiatives

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us

115V Wiring Diagram RapidVap Evaporation Systems

View Now

230V Wiring Diagram RapidVap Evaporation Systems

View Now

Chemical Resistance of RapidVap Components

View Now

OI Analytical Applications Notes using RapidVap N2 Evaporation Systems and RapidVap Vacuum Evaporation Systems

View Now

RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for RapidVap N2 and N2/48 Evaporation Systems

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - RapidVap Evaporation Systems

View Now

Need help finding specific information?

Contact Us

OI Analytical Article

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8081

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8082

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8270

View Now

Need help finding specific information?

Contact Us