Search

PuriCare Bedding Disposal Station
  • PuriCare Bedding Disposal Station
  • PuriCare Bedding Disposal Stations
  • puricare, bedding, disposal, lab, animal, station, enclosure

PuriCare Bedding Disposal Stations

The PuriCare Bedding Disposal Station provides a convenient, mobile system for disposing of used small animal bedding. Three-feet wide station fits easily in cramped spaces. Its spacious access opening provide for free range of motion and its large receptacle accommodates large rat or hamster cages as well as smaller mice cages. The large waste container holds 40-gallon standard-size trash bags that require less frequent disposal. The platform on casters locks securely to the waste container for easy transport.

The PuriCare Bedding Disposal Station protects the operator from airborne particulates generated during bedding disposal operation. Room air is drawn into the front of the enclosure, preventing aerosols from escaping into the room. Before leaving the enclosure, 100% of the air passes through a prefilter to trap large particles and then through an exhaust HEPA filter, protecting the environment. A top-mounted, disposable activated carbon and alumina exhaust filter removes odors and other gaseous contaminants.

These enclosures protect the user from airborne particulates generated during small animal cage bedding disposal.



Filter these products

Showing 1 - 1 of 1 Results

PuriCare Bedding Disposal Station
No Image

Catalog # 3840020

Discontinued
  • Region: International
  • Built-In Options: None
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord, electrical plug required
  • Primary Application: Bedding disposal

Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

  • User's Manuals

    • PuriCare Bedding Disposal Stations Manual

      For catalog numbers: 3840000, 3840020

  • 3-Part Specs

    • PuriCare Bedding Disposal Station Specifications

  • CAD Drawings

    • PuriCare Bedding Disposal Stations SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for PuriCare Bedding Disposal Stations

      For validation of predetermined PuriCare Bedding Disposal Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Bedding Disposal Station. Part number is 1059602 Rev.-.

  • Declarations of Conformity

    • CE Declaration of Conformity - PuriCare Bedding Disposal Station

      Declaration of Conformity for applicable models of the PuriCare Bedding Disposal Station

       

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.
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
Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.