Skip to main content
Protector Demonstration Hood System

Protector Demonstration Hood System

Catalog #3945000
Protector Demonstration Hood System
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Protector Demonstration Hoods are offered individually or as a system including Cart with Work Surface, Lower Transition Adapter and FilterMate Portable Exhauster for use with two Carbon Filters or one Carbon Filter and one HEPA Filter in any combination.

  • Deep 23" interior to easily accommodate a variety of apparatus
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper containment sash foil to bleed air into the enclosure to direct contaminants away from operator's breathing zone
  • Upper dilution air supply
  • Clear rear baffle to direct air streams to the back of the interior for removal through exhaust connection; baffle pivots down for cleaning
  • Side-entry air foils
  • Glacier white and gray, powder-coated aluminum frame
  • Tempered safety glass front sash, sides, rear baffle and top for total visibility
  • 8" or 10" high sash opening depending on model
  • Ergonomic angled sash that pivots upward and locks to a loading height of 19.0" or 27.7" depending on model
  • Lower exhaust tissue screen
  • Two utility ports with iris openings
  • Flexible exhaust options. 2" x 10" rectangular exhaust collars on the top and bottom allow for connection to ductwork for exhausting to the outside or to a FilterMate™ Portable Exhauster for filtered removal of fumes and/or particulates.

Required Accessories

  • Remote blower, house exhaust or FilterMate™ Portable Exhauster (models 3944300 and 3944301 only)
  • Ductwork (models 3944300 and 3944301 only)
  • Work Surface (models 3944300 and 3944301 only)
  • Supporting Base (models 3944300 and 3944301 only)
  • Carbon Filter Cell (models using FilterMate only)

Optional Accessories

  • Guardian Airflow Monitors
  • Fluorescent Task Lights
  • Exhaust Transition Adapters
  • Exhaust Dampers
  • Cart
  • Remote Blower

Compliance

  • SEFA 1
  • Modified ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1 (115V models)
  • CAN/CSA C22.2 No. 61010.1 (115V models)
  • CE Conformity Marking (230V models)
  • SEFA 8

Resources

Green Initiatives

Ductless Carbon-Filtered Enclosures Catalog

View Now

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Demonstration Hoods Manual

View Now

Need help finding specific information?

Contact Us ➔

Related products

Exhaust Transition Adapters
Exhaust Transition Adapters
Adapters provide connection between enclosures and ductwork. One-piece molded polyethylene.