Search

Positive Pressure Conversion Kit

Positive Pressure Conversion Kit
  • Positive Pressure Conversion Kit
Catalog #: 5441200
Qty:
Price: $710.00

Attributes

  • Applicable Products: Protector Combination Glove Boxes, Protector Filtered Glove Boxes

Specifications

  • Estimated Shipping Weight: 60.0 lbs
  • Estimated Shipping Weight metric: 27.0 kg

This kit changes the built-in blower operation from standard negative pressure to positive pressure operation. The blower pushes instead of pulls HEPA/ULPA filtered air through the main chamber.

Typical applications for positive pressure operation include handling materials that are highly sensitive to airborne particulate contaminants. The Positive Pressure Conversion Kit creates particulate cleanliness inside the box, measured to ISO 14644-1 test method, achieving ISO Class 3 conditions (1 particle 0.5µm or larger per cubic foot of air per minute).

Kit includes hose, two clamps and harness assembly.

Not recommended for use with applications involving hazardous substances.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.