Search

Logic Vue Class II Enclosure pass-through ports
  • Logic Vue Class II Enclosure pass-through ports

Logic Vue Accessories

Accessories for use with Logic Vue Class II Enclosures.

Filter these products

Showing 1 - 1 of 1 Results

Biosafety Cabinet & Horizontal Clean Bench Service Fixture Kit
Service Fixture Kit

Catalog # 3747500

Price: $164.00

  • Applicable Products: Logic Vue Large Class II Enclosures, PuriCare Procedure Stations (2013 and newer), Purifier Axiom Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets, Nexus Horizontal Clean Benches

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.