Skip to main content
Liquid Trap
Product model
Catalog # 7873400

Liquid Trap

Liquid Trap

Liquid Trap, is placed between the RapidVap and diaphragm pump to prevent liquids from entering the pump when using high boiling point solvents. Consists of borosilicate glass container with 2550 milliliter trapping capacity, two 1/2" diameter stems with elbows, foam insulation lid, and epoxy-coated steel bracket with hooks that allow the trap to hang on the side of the RapidVap Vacuum System. Alternatively, the bracket serves as a stand to stabilize the glass container resting on a flat work surface. This trap may also be used with pre-2005 CentriVap Cold Traps.

Select all options to find a Catalog #
Liquid Trap Capacity
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us