Guardian 1000 Digital Airflow Monitor with Epoxy-Coated Steel Housing
Price: $3,125.00
- Applicable Products: Protector Demonstration Hoods, Protector XVS Ventilation Stations, XPert Balance Enclosures
Guardian™ 1000 Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, airflow hose and flow hose adapter. LCD displays actual airflow in fpm or m/sec from 0 to 999 fpm (0 to 5.0 m/s). Audible/visual alarm alerts the user to sustained low velocity condition. Calibration instructions displayed on LCD. LED lights diplay red for alarm, yellow for caution, green for normal. Each monitor also includes a temperature-compensated sensor, external alarm, RS-232 port, night setback and alarm mute functions.
Showing 1 - 4 of 4 Results
Price: $3,125.00
Price: $3,125.00
Price: $3,415.00
Price: $3,620.00
Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.
Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 3908800, 3908801, 3908802 and 3908803.
Installation procedure for catalog numbers 9743207 and 9743208.