Search

Goldfisch Fat Extractor

Goldfisch Fat Extractor
  • Goldfisch Fat Extractor
  • Goldfisch Fat Extractor with Model
Catalog #: 3500100
Qty:

Attributes

  • Product Subcategory: Goldfisch Fat Extractor
  • Purpose: Fat Extraction

Specifications

  • Estimated Shipping Weight: 69.0 lbs
  • Estimated Shipping Weight metric: 31.0 kg
  • Dimensions: 35.75" w x 9" d x 26.88" h
  • Dimensions metric: 91 x 23 x 68 cm
  • Electrical: 115 V, 50/60 Hz, 5.2 amps

Goldfisch Fat Extractor. Used to determine fat and oil content in samples. Listed in AOAC methods. Frame is constructed of anodized aluminum. Features: six 100-watt, spring-loaded heater elements operated by 3 infinite-control knobs with variable heat input from 20-100% capacity; red pilot light; six metal condensers with Type 304 stainless steel heads and six automatic pressure-release valves; on/off switch; 3/8" IPS control valve for connection to cold water supply; 3/4" IPS water outlet for connection to an open drain of at least 3/4" IPS; and 6-foot, 3-wire cord with plug. Includes 6 support stirrups, 12 borosilicate glass 100 ml beakers, 6 alundum extraction thimbles, 6 heat covers, 6 cork gaskets, 6 beaker rings, 6 upper condenser gaskets, 6 sample tubes and 6 borosilicate glass reclaiming tubes.

Literature & Resources

  • User's Manuals

    • Goldfisch Fat Extraction Apparatus Manual (1984-Present)

      For Model: 3500100

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Goldfisch Fat Extractors

      For validation of predetermined Goldfisch Fat Extractor specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Fat Extractors.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.