Search

Glove Box Base Stands
  • Glove Box Base Stands
  • Glove Box Base Stands
  • Glove Box Base Stands

Glove Box Base Stands

Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed to support Protector Glove Boxes and Precise Glove Boxes and may also function as tables for general lab use.

Adjustable Height Mobile and Stationary Base Stands are available to support Protector and Precise Glove Boxes.

Filter these products

Showing 1 - 2 of 2 Results

Adjustable Height Stationary Base Stand

Catalog # 5235501

  • Applicable Products: Precise Glove Boxes, Protector Glove Boxes, XPert Weigh Boxes
  • Nominal Width: 5'
Adjustable Height Mobile Base Stand

Catalog # 5235500

  • Applicable Products: Precise Glove Boxes, Protector Glove Boxes, XPert Weigh Boxes
  • Nominal Width: 5'

Related Products

Purifier Logic+ and Axiom Lab

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

8 Ft Purifier Horizontal Clean Bench

Clean Benches

These enclosures provide ISO Class 5 (formerly Class 100) conditions that protect your work from airborne particulates and cross contamination.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.