Skip to main content
FlaskScrubber Vantage Series Glassware Washer, with Viewing Window and Light, 208/230v, 50/60 Hz, Three Phase

FlaskScrubber Vantage Series Glassware Washer, with Viewing Window and Light, 208/230v, 50/60 Hz, Three Phase

Catalog #422101013
FlaskScrubber Vantage Series Glassware Washer, with Viewing Window and Light, 208/230v, 50/60 Hz, Three Phase
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to reach wash temperatures up to 93° C (199° F) which can remove lipids and sanitizes glassware.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Forced air drying with a 99.97% efficient HEPA filter removes airborne particulates. Users can increase capacity by adding an optional Upper Spindle or Standard Rack. A Lower Standard Rack may be used instead of the Lower Spindle Rack to provide even more versatility.

Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have full control of wash parameters and washer settings such as water temperature, detergent and rinse aid amounts, wash and rinse times, and number of rinses. Store up to 200 user-set and 12 factory-preset programs for reproducible protocols. Up to 8 pure water rinses can be programmed. In addition, CleanPoint conductivity monitoring will measure water quality and skip unneeded pure water rinses. Data is exportable via USB or Ethernet. The viewing window with bright LED light allows you to see each cycle in progress.

Labconco Glassware Washers are designed to be hard wired upon installation. For installations requiring plugged configurations, please contact your Labconco sales representative.

SEE OUR SUSTAINABILITY INITIATIVES

Glassware Washing Cost Calculator

  • Lower spindle rack, of 304 stainless steel, with 36 detachable large spindles, 18 glassware holders, 36 adjustable height clips, 10 small spindles with clips, 36 spindle plugs and 12 spindle arm plugs
  • 304 stainless steel exterior sides, top, door, tank, upper and lower wash arms
  • Clear tempered safety glass viewing window and 25-watt LED interior light that illuminates the washing chamber
  • One-piece, tool-free, stainless steel, fine mesh particle drain filter
  • Four leveling feet offering increased height adjustability
  • Aluminum-back insulation and fiberglass thermal blanket
  • Factory-installed drain hose and band clamp
  • Two year warranty on parts and labor
  • Made in the USA
  • IQ/OQ available
  • Water temperature up to 93° C (199° F)
  • Steam generator that produces hot vapor to help remove stubborn labware contaminants
  • Pump rated at 96 gal/min (363 L/min) when operated at 208/230V, 50 Hz and 112 gal/min (424 L/min) on 208/230V, 60 Hz
  • Synchronous drain pump rated at up to 4.2 gal/min (16 L/min)
  • Purified water pump to bring non-pressurized purified water into the tank for up to eight pure water rinses
  • HEPA-filtered forced air drying into the tank and through spindles programmable up to 240 minutes and up to 80° C (176° F). HEPA filter is 99.97% efficient on particulates 0.3 micron
  • Electronic door latch featuring SpeedVent Technology to facilitate faster drying
  • Water conductivity monitor featuring CleanPoint pure water saving technology
  • Automatic liquid detergent and rinse aid dispensers with peristaltic pumps
  • Detergent dispenser for powder or liquid detergent
  • Level-sensing 6 ml rinse aid solution dispenser
  • Operation at or below 62 decibel

Controls/User Interface

  • Full color touch screen display with CleanWorks OS providing full user control
  • 12 factory-set programs: RINSE ONLY, PLASTIC, GLASS, GLASS PLUS, LIFE SCIENTIFIC, ANALYTICAL, INTENSE, EXTREME, DRY ONLY, ECO WASH, CLEAN WASHER, CLEANPOINT. Up to 200 user-defined programs
  • Clear and specific alarm displays
  • Calibratable setpoints such as: temperature, fill volume, conductivity, detergent dispensing
  • Remote email monitoring of washer
  • Self diagnostics to aid in servicing and troubleshooting
  • Password protection to secure washer from unauthorized changes
  • User configurable delayed start (up to 12 hours)
  • USB/Ethernet data output

Options

  • 208/230V single-phase (2 kW) and three-phase (6 kW) electrical

Required Accessories

  • Dedicated electrical circuit (select based on model): 20A for single-phase 208/230V, 50/60 Hz; 30A for three-phase 208/230V, 50/60 Hz
  • Hot water connection with a male ¾-11½ GHT hose fitting
  • Recommended inlet water temperature 120° F (49° C)  
  • Water consumption per fill 3.4 gal (12.9 L) 
  • Hot tap water pressure of 20-120 psi (138-827 kPa) 
  • Hot water inlet flowrate of ≥1.25 gpm (4.7 lpm), pure water inlet flowrate ≥0.9 gpm (3.4 lpm)
  • Optional purified water pressure 0 psi (0 kPa)

Optional Accessories

  • Upper and lower Standard and Spindle Racks
  • Baskets and inserts
  • Glassware Holders
  • Base Stand
  • Freestanding-to-mobile Conversion Kits
  • Drain Water Cooling Kits
  • LabSolutions detergents and rinse
  • WaterPro® RO System

Compliance

  • UL Standard 61010-1 (all models)
  • CAN/CSA C22.2 No. 61010-1 (all models)
  • CE Conformity marking (230V, 50/60 Hz models)
  • Suitable with ADA-height casework (all models)

Resources

Green Initiatives

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Labconco Sustainability Initiatives

View Now

Need help finding specific information?

Contact Us ➔

Detailed Start Installation Guide for Glassware Washers

View Now

FlaskScrubber Vantage Series Glassware Washers Manual

View Now

Glassware Washer Quick Start Installation Guide

View Now

Shipping & Receiving Instructions for Glassware Washers

View Now

Solutions to Automatic Glassware Washer Cleaning Problems

View Now

Need help finding specific information?

Contact Us ➔

Flaskscrubber Vantage Series Glassware Washers Specifications

View Now

Flaskscrubber Vantage Series Glassware Washers Specifications

View Now

Need help finding specific information?

Contact Us ➔

FlaskScrubber Vantage Series Glassware Washers CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for FlaskScrubber Vantage Series Glassware Washers

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Glassware Washers

View Now

CE Declaration of Conformity - SteamScrubber, FlaskScrubber, Vantage Glassware Washers

View Now

ETL Authorization Mark for Glassware Washers

View Now

Need help finding specific information?

Contact Us ➔

CleanWorks Software Update Procedure

View Now

FlaskScrubber Vantage Series Glassware Washers Manual (2007-Oct 2020)

View Now

Installation Guide for Overfill Sensor Retrofit Kit

View Now

Installation Guide for Overfill Sensor with Ground, ClikMate Kit

View Now

Installation Guide for Overfill Sensor with Ground, JST Kit

View Now

Installation Guide for Overfill Sensor with Ground, Pressure Switch Kit

View Now

Labconco Glassware Washer Quick Guide to Installation

View Now

Single Phase Wiring Diagram for Glassware Washers

View Now

Need help finding specific information?

Contact Us ➔

CleanWorks OS Software

View Now

Need help finding specific information?

Contact Us ➔

Glassware Etching in Laboratory Glassware Washers: Causes, Impacts, and Mitigation Strategies

View Now

Need help finding specific information?

Contact Us ➔