Search

FlaskScrubber Glassware Washer with Window, Left
  • FlaskScrubber Glassware Washer with Window, Left
  • FlaskScrubber Glassware Washer with Window, Front
  • FlaskScrubber Glassware Washer with Window, Right
  • SteamScrubber Glassware Washer, Left
  • FlaskScrubber Glassware Washer, Open
  • FlaskScrubber Glassware Washer, Open with Glassware
  • FlaskScrubber Glassware Washer, Open with Graduated Cylinders
  • FlaskScrubber Glassware Washer, Open with Pipettes
  • FlaskScrubber Glassware Washer, Open with Upper Rack and Glassware
  • Undercounter FlaskScrubber Glassware Washer, Left, Open with Glassware
  • Undercounter FlaskScrubber Glassware Washer, Left, Open
  • Undercounter FlaskScrubber Glassware Washer, with Scientist Holding Glassware
  • Clean Glassware in a FlaskScrubber Glassware Washer
  • Undercounter FlaskScrubber Glassware Washer, with Scientist Loading Glassware
  • Undercounter FlaskScrubber Glassware Washer, Left
  • Glassware Washer Touch Screen Close-Up
  • Glassware Washer Touch Screen Home Screen
  • Glassware Washer Touch Screen Selection
  • FlaskScrubber Glassware Washer with Window, Left, on Stand 4653500

FlaskScrubber Glassware Washers

FlaskScrubber Glassware Washers are designed to wash and dry a wide variety of narrow-neck and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have full control of wash parameters and washer settings. The included lower spindle rack consists of 36 spindles, and 18 glassware holders for narrow-neck glassware such as volumetric and Erlenmeyer flasks. Able to reach a maximum wash temperature of 93° C (199° F), water and detergent are pumped through the spindles to reach the innermost areas of your glassware. Specialized inserts for pipettes, graduated cylinders, small vials, culture tubes and small utensils makes the FlaskScrubber an extremely versatile glassware washer.

Forced air drying through the spindles and chamber ensures thorough drying inside and out. FlaskScrubber Glassware Washers can be configured to include robust single- or three-phase heating. Users can increase capacity by adding an optional Upper Spindle or Standard Rack. A Lower Standard Rack may be used instead of the Lower Spindle Rack to provide even more versatility.

TRY GLASSWARE WASHER SELECTION TOOLS for the right options and components

SEE OUR SUSTAINABILITY INITIATIVES

For washing narrow-neck glassware, select each feature and accessory for a FlaskScrubber Glassware Washer perfectly suited to your laboratory's needs.



Filter these products

Showing 1 - 1 of 1 Results

Undercounter FlaskScrubber Glassware Washer

Catalog # 411001010

  • Product Subcategory: FlaskScrubber
  • Style: Undercounter
  • Electric Heating Phases: 208/230V, 50/60 Hz, Single Phase
  • Viewing Window: No

Labconco FlaskScrubber and SteamScrubber Lab Glassware Washers

Newly redesigned Labconco FlaskScrubber and SteamScrubber glassware washers are more versatile than ever, and feature the powerful CleanWorks Operating System. Unique features make them powerful enough to clean up after your most challenging lab applications, with rich data capabilities for even the most rigorous analytical labs.

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Glassware Washer Quick Start Installation Guide

      Installation Guide for glassware washers

      View Files

    • SteamScrubber and FlaskScrubber Glassware Washers Manual

      For SteamScrubber and FlaskScrubber Glassware Washers manufactured November 2020 and later. Part numbers included: 4010010xx, 4011010xx, 4020010xx, 4021010xx, 4110010xx, 4111010xx, 4120010xx, and 4121010xx series.

      View Files

  • Technical Manuals

    • SteamScrubber, FlaskScrubber, FlaskScrubber Vantage, & Glassware Washer Technical Manual

      View Files

  • 3-Part Specs

    • FlaskScrubber and SteamScrubber Glassware Washers Specifications

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

      For validation of predetermined SteamScrubber and FlaskScrubber Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washer Systems. For models manufactured October 2020 and later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      Declaration of Conformity for SteamScrubber, FlaskScrubber, and FlaskScrubber Vantage Glassware Washers manufactured November 2020 to present with nine-digit part numbers. 

      View Files

  • Software & Apps

    • CleanWorks OS Software

      This is the CleanWorks application software for your FlaskScrubber or SteamScrubber Glassware Washer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

      View Files

Related Products

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Recently Viewed Products