Account
Request Quote
End-Zone End Point Detection System
Starter Kit includes components for detecting end point in one sample flask. Each End-Zone Starter Kit includes two vacuum sensors, one valve adapter for connecting the reference sensor to an empty port, one Fast-Freeze Flask top with sensor port, a connection cable, and a mountable holder with space for six sensors. Holder may be mounted directly onto freeze dryer. For detecting end point in more than one sample (up to five), the End-Zone Add-On Kit is available.
FreeZone Freeze Dryer with Lyo-Works OS, drying chamber or manifold with valve ports, vacuum pump, and 600 ml or larger Fast-Freeze Flask are required for operation (not included). End-Zone is not compatible with FreeZone Stoppering Tray Dryers, Bulk Tray Dryers or FreeZone Legacy Freeze Dryers.