Skip to main content
Dry Ice Secondary Vacuum Trap
Product model
Catalog # 7538200

Dry Ice Secondary Vacuum Trap

Dry Ice Secondary Vacuum Trap

For processing samples with low eutectic points. Trap connects in series with a freeze dry system or vacuum evaporation system and vacuum pump to prevent contaminants from migrating into the vacuum pump. An insulated well, when dry ice and solvent are added, cools to approximately -75° C (-103° F). When used alone, Dry Ice Secondary Trap may serve as an inexpensive collector. Simply connect a sample directly to the incoming port and add a vacuum pump to the outgoing port. Dry ice and solvent, such as alcohol, are required (not included).

Select all options to find a Catalog #
Ice Trap Capacity
Well Volume
Inlet/outlet Connections
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us