Account
Gooseneck Fixture Kits
Kit includes one remotely-controlled gooseneck with brass valve and 0.375" diameter copper tubing and green fixture knob. Inlet tubing is not included. Includes green epoxy-coated brass rigid/swivel gooseneck. Max. flow rate of 3.5 GPM (13.2 LPM). Max. working pressure of 40 psi.