Skip to main content
Cold Water (CW) Gooseneck Fixture Kit
Product model
Catalog # 9827900

Cold Water (CW) Gooseneck Fixture Kit

Cold Water (CW) Gooseneck Fixture Kit

Kit includes one remotely-controlled gooseneck with brass valve and 0.375" diameter copper tubing and green fixture knob. Inlet tubing is not included. Includes green epoxy-coated brass rigid/swivel gooseneck. Max. flow rate of 3.5 GPM (13.2 LPM). Max. working pressure of 40 psi.

Select all options to find a Catalog #
Option
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Work Surface Accessories
Work Surface Accessories
Labconco offers several Work Surface Accessories to customize your work surface for your specific needs.
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...
Electrical Receptacle Kits
Electrical Receptacle Kits
Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.