Skip to main content
Clear Polypropylene Canister with Stand
Product model
Catalog # 7815300

Clear Polypropylene Canister with Stand

Clear Polypropylene Canister with Stand

Clear Polypropylene Canister with Stand accommodates any of the following trap inserts (sold separately): Acid Trap Insert 7814800, Moisture Trap Insert 7814900, Radioisotope Trap Insert 7815000, Solvent Trap Insert 7815200, and Ammonia Trap Insert 7995600. Canister has inlet and outlet 3/4" NPT - 1/2" tube fittings.

Select all options to find a Catalog #
Option
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Chemical Trap Inserts
Chemical Trap Inserts
Traps are connected between the evaporator and vacuum pump to provide additional protection to the pump.