Skip to main content
CApture BT Chamber, 230V Schuko

CApture BT Chamber, 230V Schuko

Catalog #3170002
CApture BT Chamber, 230V Schuko
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The CApture™ BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • 27" w x 27" d x 44.5" h interior.
  • Durable, easy-to-clean type 304 brushed stainless steel interior, epoxy-coated steel exterior and tempered safety glass door.
  • Electronic door lock with power outage manual override prevents opening during the fuming cycle.
  • Interior shelving support accommodates up to four shelves, eight half shelves or 16 rods.
  • Dependable, energy-efficient ECM recirculation blower moves air through the chamber during the humidifying and fuming cycles.
  • Exhaust blower removes air from the chamber through slots located on the back, right side of the cabinet after passing through a pre-filter and carbon filter during the exhaust or purge cycle.
  • Full-color LCD control screen is located at eye level for at-a-glance process monitoring. Displays number of completed fuming cycles, filter life remaining, low-level water reservoir alerts and open door alerts.
  • Microprocessor-controlled operating system provides flexibility and control:
  • Adjustable chamber humidity to 80% +/- 5% relative humidity
  • Adjustable pre-fuming humidity incubation for old evidence hydration
  • Adjustable fuming temperature up to 424° F within +/-1%
  • Adjustable fuming and exhaust times
  • Stores up to 20 programs
  • Standby exhaust mode to refresh chamber air when not in use
  • Diagnostic mode to calibrate sensors
  • Audible/visual alert for program cycle completion
  • Acti-Vent™ Smart Controls purge air to protect evidence and the user. Purging continues up to 30 minutes after exhaust cycle ends. Purging may be programmed to continue during evidence unloading. Cleaning mode enables air to be exhausted when the door is open to protect the user from exposure to noxious vapors.
  • Convenient drawer below the chamber, 28" w x 13" d x 1.5" h, has flushmounted disappearing handle, platform for supporting tins while adding CA, and compartments to store glue, hanging rods and other supplies.
  • Includes four stainless steel hanging rods, interior LED light, exhaust pre-filter, exhaust carbon filter, four leveling feet, power cord and plug.

Optional Accessories

  • CApture BT Mobile Stand

Resources

Green Initiatives

CApture BT Fuming Chambers Brochure

View Now

Forensic Enclosures Catalog

View Now

Need help finding specific information?

Contact Us ➔

CApture BT Fuming Chamber Manual (Before Oct 2020)

View Now

CApture BT Fuming Chamber Manual (Oct 2020-Present)

View Now

Need help finding specific information?

Contact Us ➔

CApture BT Fuming Chamber CAD Files

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - CApture BT Fuming Chamber

View Now

CE Declaration of Conformity - Forensic Enclosures

View Now

Need help finding specific information?

Contact Us ➔

Application Note: CApture BT Fuming Chamber

View Now

Need help finding specific information?

Contact Us ➔

Related products

Mobile Stand for CApture BT
Mobile Stand for CApture BT
Optional base stand for CApture BT Fuming Chamber adds portability and additional storage. Constructed of a powder-coated steel frame with 5" diameter, toe-locking, polyurethane casters.