Search

Biosafety Cabinet Flex Duct 1'

Biosafety Cabinet Flex Duct 1'
  • Biosafety Cabinet Flex Duct 1'
Catalog #: 7034800
Qty:
Price: $153.00

Attributes

  • Applicable Products: Purifier Axiom Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 10" w x 10" d x 4" h
  • Dimensions metric: 25.4 x 25.4 x 10.2 cm

1 ft length.

Biosafety Cabinet Flex Duct for connection of ductwork to biosafety cabinet exhaust damper. 10" Nominal Diameter. Includes flex duct length and (2) stainless steel band clamps.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.